(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Wrench (Strong Type)

Pipe Wrench (Strong Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PW150

  • Product Type
    Pipe wrench (Steel)
  • Grippable Tube (Nominal Size)(mm)
    20A
  • Grippable Tube (O.D.)(mm)
    6~27
  • Overall Length(mm)
    150
  • Type
    Strong type
  • Trusco Code
    125-0329
  • JAN Code
    4963202-021111
  • Weight(g)
    220
Part Number
PW150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code JAN Code Weight
(g)

฿ 1,435.00

COMMODITY WIRING 1 Piece(s) Same day - 20A 6~27 150 125-0329 4963202-021111 220

Basic Specifications

Product Description

[Features]
·High-quality long-selling pipe wrench with reliable bite, light operation, and excellent durability.
[Applications]
·Plumbing work and other work, grasping and turning pipes.

Specifications of PW150

  • Product Type
    Pipe wrench (Steel)
  • Grippable Tube (Nominal Size)(mm)
    20A
  • Grippable Tube (O.D.)(mm)
    6~27
  • Overall Length(mm)
    150
  • Type
    Strong type
  • Trusco Code
    125-0329
  • JAN Code
    4963202-021111
  • Weight(g)
    220
Part Number
PW150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code JAN Code Weight
(g)

฿ 1,435.00

COMMODITY WIRING 1 Piece(s) Same day - 20A 6~27 150 125-0329 4963202-021111 220

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High-quality, high durability, high safety, and cleared JIS strength.

Usage

●Tightening and disassembling gas, water pipe(white pipe) and the like.