(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Angular Clear

Angular Clear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 868.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
WP250DB
WP250DG
WP250DR
WP250DS
WP250DV
WP250DY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Blue 4963202-072342

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Green 4963202-072267

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Red 4963202-072304

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Smoke 4963202-071475

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Violet 4963202-072427

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Yellow 4963202-072380

Basic Specifications

  • Maximum Opening(mm)
    47
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    252
  • Mass(g)
    360
  • Head Thickness (T)(mm)
    10
  • Features
    6 types of clear grip. Great for piping work, water flow work involving water pipe faucets, fastening bolts and nuts and twisting, bending or pulling out wire.

Product Description

Excellent item with screwdriver. Opening width in 5 adjustable steps to make work around water easy.

[Features]
· 6 types of see-through clip.
· For tightening and removing bolts and nuts.
· For piping, etc.
· Various ways to use such as for tightening and removing screws with the screwdriver part.
· Used for working around water such as faucets in water supplies.
· With screwdriver.
· For twisting, bending, and pulling screw wire.

Part Number
WP250DB
WP250DG
WP250DR
WP250DS
WP250DV
WP250DY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Blue 4963202-072342

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Green 4963202-072267

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Red 4963202-072304

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Smoke 4963202-071475

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Violet 4963202-072427

฿ 868.90

LOB HANDTOOL 1 Piece(s) 31 Day(s) Yellow 4963202-072380

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1