(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anguillus Screw, Anguillus Type

Anguillus Screw, Anguillus Type

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of WP250DNA

  • Maximum Opening(mm)
    47
  • Overall Length(mm)
    250
  • Mass(g)
    360
  • Screw Size Adapted to Tip Gripper
    Screw Head φ12 mm or Less (Pan: M2 to M6, Truss M3 to M5)
  • JAN Code
    4963202-087896
Part Number
WP250DNA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 886.00

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    47
  • Overall Length(mm)
    250
  • Mass(g)
    360
  • Screw Size Adapted to Tip Gripper
    Screw Head φ12 mm or Less (Pan: M2 to M6, Truss M3 to M5)
  • JAN Code
    4963202-087896

Specifications of WP250DNA

  • Maximum Opening(mm)
    47
  • Overall Length(mm)
    250
  • Mass(g)
    360
  • Screw Size Adapted to Tip Gripper
    Screw Head φ12 mm or Less (Pan: M2 to M6, Truss M3 to M5)
  • JAN Code
    4963202-087896
Part Number
WP250DNA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 886.00

LOB HANDTOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the convenient machine screw removal feature.
●Handle with a flat-head screwdriver is convenient. (corresponding to screw head Φ12mm or less)

Usage

●Plumbing work such as gas, water supply and the like.
●Water work such as water tap.

Specification

●Max Opening(mm):47
●Total Length(mm):252
●Adjustment(stage):5
●SPQ(piece):6