(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
UM24B |
UM24G |
UM24R |
UM24S |
UM24V |
UM24Y |
UM30B |
UM30G |
UM30R |
UM30S |
UM30V |
UM30Y |
UM36B |
UM36G |
UM36R |
UM36S |
UM36V |
UM36Y |
UM46B |
UM46G |
UM46R |
UM46S |
UM46V |
UM46Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Opening Width (mm) |
Overall Length (mm) |
Mass (g) |
Bolt/Nut Maximum Dimensions (mm) |
Length (a) (mm) |
Length (B) (mm) |
Color | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 871.68 |
LOB HANDTOOL | 1 Piece(s) | 10 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Blue | 4963202-059053 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | Same day | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Green | 4963202-058735 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Red | 4963202-058896 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Smoke | 4963202-059527 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Violet | 4963202-059367 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Yellow | 4963202-059213 | ||
฿ 975.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0–30 | 200 | 170 | M20 | 6 | 12 | Blue | 4963202-059091 | ||
฿ 975.00 |
HAND TOOLS | 1 Piece(s) | Same day | 0–30 | 200 | 170 | M20 | 6 | 12 | Green | 4963202-058773 | ||
฿ 975.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0–30 | 200 | 170 | M20 | 6 | 12 | Red | 4963202-058933 | ||
฿ 975.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0–30 | 200 | 170 | M20 | 6 | 12 | Smoke | 4963202-059565 | ||
฿ 975.00 |
HAND TOOLS | 1 Piece(s) | Same day | 0–30 | 200 | 170 | M20 | 6 | 12 | Violet | 4963202-059404 | ||
฿ 975.00 |
HAND TOOLS | 1 Piece(s) | Same day | 0–30 | 200 | 170 | M20 | 6 | 12 | Yellow | 4963202-059251 | ||
฿ 1,224.66 |
HAND TOOLS | 1 Piece(s) | Same day | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Blue | 4963202-059138 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Green | 4963202-058810 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Red | 4963202-058971 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Smoke | 4963202-059602 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Violet | 4963202-059442 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Yellow | 4963202-059282 | ||
฿ 1,967.43 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Blue | 4963202-059176 | ||
฿ 2,346.00 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Green | 4963202-058858 | ||
฿ 1,953.14 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Red | 4963202-059015 | ||
฿ 1,937.98 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Smoke | 4963202-059640 | ||
฿ 1,953.14 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Violet | 4963202-059480 | ||
฿ 2,231.72 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Yellow | 4963202-059329 |
[Features]
· Hybrid monkey wrench functions with added warmth in 6 colors x 4 sizes.
· Gentle touch with a comforting effect.
· 6 selectable colors useful for work site tool management
Part Number |
---|
UM24B |
UM24G |
UM24R |
UM24S |
UM24V |
UM24Y |
UM30B |
UM30G |
UM30R |
UM30S |
UM30V |
UM30Y |
UM36B |
UM36G |
UM36R |
UM36S |
UM36V |
UM36Y |
UM46B |
UM46G |
UM46R |
UM46S |
UM46V |
UM46Y |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Opening Width (mm) |
Overall Length (mm) |
Mass (g) |
Bolt/Nut Maximum Dimensions (mm) |
Length (a) (mm) |
Length (B) (mm) |
Color | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 871.68 |
LOB HANDTOOL | 1 Piece(s) | 10 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Blue | 4963202-059053 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | Same day | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Green | 4963202-058735 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Red | 4963202-058896 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Smoke | 4963202-059527 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Violet | 4963202-059367 | ||
฿ 886.00 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0~24 | 150 | 90 | M16 | 5 | 9.5 | Yellow | 4963202-059213 | ||
฿ 975.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0–30 | 200 | 170 | M20 | 6 | 12 | Blue | 4963202-059091 | ||
฿ 975.00 |
HAND TOOLS | 1 Piece(s) | Same day | 0–30 | 200 | 170 | M20 | 6 | 12 | Green | 4963202-058773 | ||
฿ 975.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0–30 | 200 | 170 | M20 | 6 | 12 | Red | 4963202-058933 | ||
฿ 975.00 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0–30 | 200 | 170 | M20 | 6 | 12 | Smoke | 4963202-059565 | ||
฿ 975.00 |
HAND TOOLS | 1 Piece(s) | Same day | 0–30 | 200 | 170 | M20 | 6 | 12 | Violet | 4963202-059404 | ||
฿ 975.00 |
HAND TOOLS | 1 Piece(s) | Same day | 0–30 | 200 | 170 | M20 | 6 | 12 | Yellow | 4963202-059251 | ||
฿ 1,224.66 |
HAND TOOLS | 1 Piece(s) | Same day | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Blue | 4963202-059138 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Green | 4963202-058810 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Red | 4963202-058971 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Smoke | 4963202-059602 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 12 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Violet | 4963202-059442 | ||
฿ 1,224.66 |
LOB HANDTOOL | 1 Piece(s) | 1 Day(s) | 0 to 36 | 245 | 300 | M24 | 7 | 14 | Yellow | 4963202-059282 | ||
฿ 1,967.43 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Blue | 4963202-059176 | ||
฿ 2,346.00 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Green | 4963202-058858 | ||
฿ 1,953.14 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Red | 4963202-059015 | ||
฿ 1,937.98 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Smoke | 4963202-059640 | ||
฿ 1,953.14 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Violet | 4963202-059480 | ||
฿ 2,231.72 |
LOB HANDTOOL | 1 Piece(s) | 3 Day(s) | 0~46 | 300 | 580 | M30 | 8 | 16.5 | Yellow | 4963202-059329 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?