(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
UM36 |
UM46 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Opening Width (mm) |
Overall Length (mm) |
Mass (g) |
Bolt/Nut Maximum Dimensions (mm) |
Length (a) (mm) |
Length (B) (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,069.00 |
LOB HANDTOOL | 1 Piece(s) | 10 Day(s) | 0 to 36 | 245 | 290 | M24 | 7 | 14 | 4963202-044776 | ||
฿ 1,801.59 |
LOB HANDTOOL | 1 Piece(s) | Same day | 0~46 | 300 | 560 | M30 | 8 | 16.5 | 4963202-055994 |
The original "thin and light weight", definitive monkey wrench.
[Features]
·thin. It fits comfortably in your hand, and is an excellent tool for working in tight spaces and using thin bolts and nuts.
·light. It is approximately 60% lighter than the same mouth opening (strong type), and has a bold form that reduces hand fatigue.
·wide. With one size higher ability, you can grip bolts and nuts firmly and work speedily.
· A safe product made in Japan. Manufactured under strict quality control, with stringent in-house standards.
·The opening of the mouth can be adjusted by engaging the worm and rack, and various bolts can be tightened or removed.
[Applications]
·By adjusting the opening and closing of the mouth, it is ideal for tightening and removing according to the size of the bolt and nut.
Part Number |
---|
UM36 |
UM46 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Opening Width (mm) |
Overall Length (mm) |
Mass (g) |
Bolt/Nut Maximum Dimensions (mm) |
Length (a) (mm) |
Length (B) (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,069.00 |
LOB HANDTOOL | 1 Piece(s) | 10 Day(s) | 0 to 36 | 245 | 290 | M24 | 7 | 14 | 4963202-044776 | ||
฿ 1,801.59 |
LOB HANDTOOL | 1 Piece(s) | Same day | 0~46 | 300 | 560 | M30 | 8 | 16.5 | 4963202-055994 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?