(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Regulator Hook REH-150

Regulator Hook REH-150

You can add up to 6 items to the comparison list.

Loading...

Specifications of REH-150

  • Product Type
    Interior related
  • Overall Length(mm)
    140
  • Shaft Diameter(mm)
    2
  • Dimension (A)(mm)
    50
  • Mass(g)
    10
Part Number
REH-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 219.05

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Interior related
  • Overall Length(mm)
    140
  • Shaft Diameter(mm)
    2
  • Dimension (A)(mm)
    50
  • Mass(g)
    10

Product Description

A special tool for removing pins in car door regulator handles.
[Features]
· The plastic handle is not for insulation.
· Do not use on live electrical equipment.
[Applications]
· Maintenance of automobiles.

Specifications of REH-150

  • Product Type
    Interior related
  • Overall Length(mm)
    140
  • Shaft Diameter(mm)
    2
  • Dimension (A)(mm)
    50
  • Mass(g)
    10
Part Number
REH-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 219.05

TNE HANDTOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1