(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3FP-16 |
3FP-20.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Shape of Insertion Angle | Dimension (D1) (mm) |
Mass (g) |
Application | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,664.52 |
TNE HANDTOOL | 1 Piece(s) | 31 Day(s) | 382 | 16 | 6 Sq. | 21.3 | 375 | Dedicated to spark plugs | Thin Wall Type | ||
฿ 1,691.75 |
TNE HAND TOOL | 1 Piece(s) | 12 Day(s) | 379 | 20.8 | 6-point | 26.5 | 495 | Specialized for spark plugs | Thin walled type |
A socket for installing and removing automobile spark plugs.
[Features]
· A long, flex-type that is ideal for working in the recessed areas of engine compartments.
· Includes magnet.
· 9.5 mm insertion.
· Specialized for spark plugs.
[Applications]
· Ideal for installing and removing spark plugs in automobiles.
Part Number |
---|
3FP-16 |
3FP-20.8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Shape of Insertion Angle | Dimension (D1) (mm) |
Mass (g) |
Application | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,664.52 |
TNE HANDTOOL | 1 Piece(s) | 31 Day(s) | 382 | 16 | 6 Sq. | 21.3 | 375 | Dedicated to spark plugs | Thin Wall Type | ||
฿ 1,691.75 |
TNE HAND TOOL | 1 Piece(s) | 12 Day(s) | 379 | 20.8 | 6-point | 26.5 | 495 | Specialized for spark plugs | Thin walled type |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Examples of use
Dimensional drawing
Product Number | Width Across Flats (mm) S | Dimension (mm) D1 | Dimension (mm) D2 | Dimension (mm) L1 | Dimension (mm) L | Dimension (mm) d | Mass (g) |
---|---|---|---|---|---|---|---|
3FP-16 | 16 | 21.3 | 20 | 6.5 | 382 | 9.5 | 375 |
3FP-20.8 | 20.8 | 26.5 | 20 | 6.5 | 379 | 9.5 | 495 |
A new type of tool case with additional guards on the case corners. Efficient storage with all dead space eliminated.
Plug Socket (Hexagonal with magnets included) 3P-S
Sockets suitable for attaching and removing vehicle spark plugs. Magnets included.
Preset Type Torque Wrench (Direct set type)
Torque wrenches able to tighten to torque values set in advance. For assembly, maintenance and inspection of places requiring a torque setting.
How can we improve?
How can we improve?