(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Filter Wrench FWJ-94

Oil Filter Wrench FWJ-94

You can add up to 6 items to the comparison list.

Loading...

Specifications of FWJ-94

  • Product Type
    Engine Related
  • Overall Length(mm)
    34.5
  • Insertion Angle(mm)
    9.5
  • Compatible Diameter(φ mm)
    64~94
  • Mass(g)
    230
  • Specifications
    For Light Automobiles to General Automobiles
Part Number
FWJ-94
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,779.35

TNE HANDTOOL 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    34.5
  • Insertion Angle(mm)
    9.5
  • Compatible Diameter(φ mm)
    64~94
  • Mass(g)
    230
  • Specifications
    For Light Automobiles to General Automobiles

Product Description

Dedicated tool for removing oil filter at 9.5 mm insertion.
[Features]
· Dedicated tool for removing oil filters.
· For light duty vehicles to passenger cars.
[Applications]
· Removal of automobile oil filters.

Specifications of FWJ-94

  • Product Type
    Engine Related
  • Overall Length(mm)
    34.5
  • Insertion Angle(mm)
    9.5
  • Compatible Diameter(φ mm)
    64~94
  • Mass(g)
    230
  • Specifications
    For Light Automobiles to General Automobiles
Part Number
FWJ-94
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,779.35

TNE HANDTOOL 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1