(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
FWC-115 |
FWC-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Compatible Diameter (φ mm) |
Mass (g) |
Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 2,198.71 |
TNE HANDTOOL | 1 Piece(s) | 10 Day(s) | 62 | 70~115 | 370 | For Light Automobiles to General Automobiles | ||
฿ 2,341.94 |
TNE HANDTOOL | 1 Piece(s) | 12 Day(s) | 43.2 | 115~160 | 430 | For Large Truck |
Dedicated tool for removing oil filters.
[Features]
· For light duty vehicles to passenger cars (FWC-115).
· For large trucks (FWC-160).
· 12.7 mm drive.
· Chain type.
[Applications]
· Removal of automobile oil filters.
Part Number |
---|
FWC-115 |
FWC-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Compatible Diameter (φ mm) |
Mass (g) |
Specifications |
---|---|---|---|---|---|---|---|---|---|
฿ 2,198.71 |
TNE HANDTOOL | 1 Piece(s) | 10 Day(s) | 62 | 70~115 | 370 | For Light Automobiles to General Automobiles | ||
฿ 2,341.94 |
TNE HANDTOOL | 1 Piece(s) | 12 Day(s) | 43.2 | 115~160 | 430 | For Large Truck |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?