- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Socket Set for Impact Wrenches (for Wheel Nut) A809T
Specifications of A809T
-
- Product Type
- Tire-Related
-
- Overall Length(mm)
- 72 ~ 80
-
- Width across flat dimension(mm)
- 17 ~ 41
-
- Insertion Angle(mm)
- 25.4
-
- Shape of Insertion Angle
- Hexagon/Square
-
- Cosmetic Case Dimensions(mm)
- W370×W160×H125
-
- Mass(g)
- 7800
-
- Application
- For Attaching/Detaching Outer/Inner Nuts
-
- Specifications
- Hexagonal Strong Drive
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 15,013.01
|
IMPACT SOCKET SET
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Tire-Related
-
- Overall Length(mm)
- 72 / 80
-
- Width across flat dimension(mm)
- 19 / 17 / 20 / 21 / 32 / 33 / 35 / 38 / 41
-
- Insertion Angle(mm)
- 25.4
-
- Shape of Insertion Angle
- Hexagon/Square
-
- Cosmetic Case Dimensions(mm)
- W370×W160×H125
-
- Mass(g)
- 7800
-
- Application
- For Attaching/Detaching Outer/Inner Nuts
-
- Specifications
- Hexagonal Strong Drive
Product Description
Tool for maintenance of vehicles such as attaching/detaching outer nuts and inner nuts of large buses and trucks.
[Features]
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· The metal case is perfect for storing and organizing sockets.
· 25.4 mm drive. Impact. For power tools.
· With metal case for storage.
[Applications]
· Exclusively for attaching/detaching outer and inner nuts of tires of large buses and trucks.
Specifications of A809T
-
- Product Type
- Tire-Related
-
- Overall Length(mm)
- 72 ~ 80
-
- Width across flat dimension(mm)
- 17 ~ 41
-
- Insertion Angle(mm)
- 25.4
-
- Shape of Insertion Angle
- Hexagon/Square
-
- Cosmetic Case Dimensions(mm)
- W370×W160×H125
-
- Mass(g)
- 7800
-
- Application
- For Attaching/Detaching Outer/Inner Nuts
-
- Specifications
- Hexagonal Strong Drive
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 15,013.01
|
IMPACT SOCKET SET
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?