(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sensor Socket (Hexagonal) 3SEN

Sensor Socket (Hexagonal) 3SEN

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 631.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3SEN-17
3SEN-19
3SEN-22
3SEN-24
3SEN-26
3SEN-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (d)
(mm)
Dimension (D)
(mm)
Mass
(g)
Application

฿ 631.48

TNE HANDTOOL 1 Piece(s) 10 Day(s) 17 24 15 100 -

฿ 633.03

TNE HANDTOOL 1 Piece(s) 19 Day(s) 19 26 17 110 For a water temperature sensor

฿ 637.68

TNE HANDTOOL 1 Piece(s) 12 Day(s) 22 30 19 140 For a water temperature sensor

฿ 640.78

TNE HANDTOOL 1 Piece(s) 12 Day(s) 24 32 20 160 For a water temperature sensor, for an oil pressure sensor

฿ 691.43

TNE HANDTOOL 1 Piece(s) 19 Day(s) 26 35 22 180 For Oil Pressure Sensor

฿ 691.43

TNE HANDTOOL 1 Piece(s) 12 Day(s) 27 36 22 190 For Oil Pressure Sensor

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    60
  • Insertion Angle(mm)
    9.5
  • Shape of Insertion Angle
    6 Sq.
  • Dimension (A)(mm)
    35
  • Specifications
    Hexagonal Strong Drive

Product Description

Various sockets for the attachment/detachment of sensors in electronic control engines.
[Features]
· Various sockets for the attachment/detachment of sensors in electronic control engines (water temperature sensors, oil pressure sensors, etc.).
· Hexagonal strong drive.
· Knurled finish convenient for quick turning.
· 9.5 mm drive.
[Applications]
· Automobile maintenance.

Part Number
3SEN-17
3SEN-19
3SEN-22
3SEN-24
3SEN-26
3SEN-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Dimension (d)
(mm)
Dimension (D)
(mm)
Mass
(g)
Application

฿ 631.48

TNE HANDTOOL 1 Piece(s) 10 Day(s) 17 24 15 100 -

฿ 633.03

TNE HANDTOOL 1 Piece(s) 19 Day(s) 19 26 17 110 For a water temperature sensor

฿ 637.68

TNE HANDTOOL 1 Piece(s) 12 Day(s) 22 30 19 140 For a water temperature sensor

฿ 640.78

TNE HANDTOOL 1 Piece(s) 12 Day(s) 24 32 20 160 For a water temperature sensor, for an oil pressure sensor

฿ 691.43

TNE HANDTOOL 1 Piece(s) 19 Day(s) 26 35 22 180 For Oil Pressure Sensor

฿ 691.43

TNE HANDTOOL 1 Piece(s) 12 Day(s) 27 36 22 190 For Oil Pressure Sensor

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1