(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3SLT-19 |
3SLT-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Dimension (d) (mm) |
Dimension (A) (mm) |
Mass (g) |
Application |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 874.29 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 60 | 19 | 28 | 18 | 150 | For TV Valve (Vacuum Connector) | ||
฿ 1,017.15 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 100 | 22 | 32 | 40 | 310 | For O2 Sensor |
Dedicated socket (TV bulb, O2 sensor, etc.) used for various sensors with wiring cords and protrusions.
[Features]
·Knurling finish that is convenient for fast rotation
·For TV valve (vacuum connector) width across flats 19 mm
·for O2 sensor, width across flats 21 mm
[Applications]
·As a hexagonal strong drive
Part Number |
---|
3SLT-19 |
3SLT-22 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width across flat dimension (mm) |
Dimension (d) (mm) |
Dimension (A) (mm) |
Mass (g) |
Application |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 874.29 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 60 | 19 | 28 | 18 | 150 | For TV Valve (Vacuum Connector) | ||
฿ 1,017.15 |
TNE HANDTOOL | 1 Piece(s) | 1 Day(s) | 100 | 22 | 32 | 40 | 310 | For O2 Sensor |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?