(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oscillating Ratchet Offset Wrench Set RMF100

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of RMF100

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Width across flat dimension(mm)
    8 ~ 19
  • Single Product/Set Classification
    Set Product
  • Set Contents (mm)
    8、10、12、13、14、15、16、17、18、19
  • Set Contents (Items)
    10
  • Set Content
    RMF-08、RMF-10、RMF-12、RMF-13、RMF-14、RMF-15、RMF-16、RMF-17、RMF-18、RMF-19
Part Number
RMF100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,780.65

HANDTOOL 1 Piece(s) Same day

Basic Specifications

Product Description

Since the swivel angle of the head can be fixed in 15 degree angle increments, it is an ideal swing ratchet offset wrench set for working in tight spaces.
[Features]
· The box part is a 72 gear with thin ratchet head.
· A soft curve design with a beautiful satin finish that feels good to the hand.
· With safety rope mounting holes (RMF-14 or larger).
· Stored in a new metal case.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Specifications of RMF100

  • Type
    Combination
  • Ratchet mechanism
    Available
  • Swivel (flex)
    Available
  • Width across flat dimension(mm)
    8 ~ 19
  • Single Product/Set Classification
    Set Product
  • Set Contents (mm)
    8、10、12、13、14、15、16、17、18、19
  • Set Contents (Items)
    10
  • Set Content
    RMF-08、RMF-10、RMF-12、RMF-13、RMF-14、RMF-15、RMF-16、RMF-17、RMF-18、RMF-19
Part Number
RMF100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,780.65

HANDTOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1