(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Titanium tool combination wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,775.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
TMS-08
TMS-10 SALE
TMS-12 SALE
TMS-13
TMS-14
TMS-17
TMS-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Overall Length
(mm)
Width across flat dimension
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)

฿ 2,775.48

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 120 8 19 13 4.3 6

฿ 3,073.50

฿ 1,844.41

HAND TOOLS 1 Piece(s) Same day 10 140 10 23 15.5 4.5 6.5

฿ 3,593.36

฿ 2,206.68

SPANNER 1 Piece(s) Same day - 160 12 27.5 18 5.5 7.5

฿ 4,277.42

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 171 13 29.5 19 6 8

฿ 4,531.97

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 180 14 32 21 6.5 8.5

฿ 5,624.31

TNE HANDTOOL 1 Piece(s) 3 Day(s) - 210 17 38.5 25.5 7.5 9.5

฿ 6,510.97

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 235 19 42 28 8 10.5

Basic Specifications

  • Type
    Combination
  • Ratchet mechanism
    NA
  • Swivel (flex)
    NA
  • Offset Angle(°)
    15
  • Single Product/Set Classification
    Single Item
  • Material
    Titanium Alloy Made

Product Description

Combination wrenches made of titanium alloy.
[Features]
· The specific gravity of titanium alloy is approximately 4.4, about 60% lighter than iron.
· A wrench whose corrosion-resistance properties are superior to stainless steel and copper alloys, which are known for their rust resistance.
· Demonstrates sufficient corrosion resistance against low concentration chemicals. Its strength clears the JIS combination wrench standard.
· As it is non-magnetic, it allows work without the influence of magnetic force even within a magnetic field.As it is notinfluenced by magnetic force, it does not adversely affect electronic devices.
[Applications]
· For work in the presence of magnetic fields, such as at electrolysis factories, office telecommunication equipment, and power plants.
· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, etc.
· Ideal for places that use stainless steel bolts and nuts such as waterproofing work, plumbing and cleaning equipment.

Part Number
TMS-08
TMS-10 SALE
TMS-12 SALE
TMS-13
TMS-14
TMS-17
TMS-19
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Overall Length
(mm)
Width across flat dimension
(mm)
Wrench offset width DB (D1 size)
(mm)
Wrench offset width DB (D2 size)
(mm)
Wrench offset thick DB (T1 size)
(mm)
Wrench offset thick DB (T2 size)
(mm)

฿ 2,775.48

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 120 8 19 13 4.3 6

฿ 3,073.50

฿ 1,844.41

HAND TOOLS 1 Piece(s) Same day 10 140 10 23 15.5 4.5 6.5

฿ 3,593.36

฿ 2,206.68

SPANNER 1 Piece(s) Same day - 160 12 27.5 18 5.5 7.5

฿ 4,277.42

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 171 13 29.5 19 6 8

฿ 4,531.97

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 180 14 32 21 6.5 8.5

฿ 5,624.31

TNE HANDTOOL 1 Piece(s) 3 Day(s) - 210 17 38.5 25.5 7.5 9.5

฿ 6,510.97

TNE HANDTOOL 1 Piece(s) 7 Day(s) - 235 19 42 28 8 10.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1