- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Replacement Blade For Nibbling Tool TZ-21
Specifications of TZ-21
-
- Product Type
- Other
-
- Cutting Performance
- Aluminum Plate: 0.2-1.5 mm / Stainless Steel Plate: 0.1-0.6 mm / Iron Plate: 0.1-1 mm (Not Heat Treated)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 348.67
|
ENG HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Product Description
Replacement blade exclusively for Nibbling Tool TZ-20.
Specifications of TZ-21
-
- Product Type
- Other
-
- Cutting Performance
- Aluminum Plate: 0.2-1.5 mm / Stainless Steel Plate: 0.1-0.6 mm / Iron Plate: 0.1-1 mm (Not Heat Treated)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 348.67
|
ENG HAND TOOL
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Optimum for cutting iron plate, aluminum plate, resin plate, etc.Specification
●Blade Width(mm):6
●Total Length(mm):55
●SPQ(piece):1
●Blade Width: 6mm
●Feed Width: Approx 2mmWarning
●The cutting performance ”Iron Plate” is not heat-treated.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?