Replacement Blade For Metal Saw TN Series

Caution
- The image is an example.
Product Description
No staggered blades for precision machining that produces clean cut section.
[Features]
· A variety of blades to choose from depending the application and purpose.
[Applications]
· Replacement blade for metal saw.
· Can be used for metal precision machining.
A Precision Metalwork Saw Without Staggered Blades That Produces A Cut Surface With A Clean Finish

TN-11

TN-12

TN-13

TN-14

TN-15

TN-16

TN-17

TN-18

TN-17
Metalwork Saw Replacement Blades TN-11 To 18 Practical Use Examples

Choose the right product for the right application/purpose.
Specifications For This Product
| Part Number | Size | Blade Thickness (mm) | Width (mm) | Number Of Teeth per 1 cm | Overall Length (mm) | Staggering | Applications | ||
|---|---|---|---|---|---|---|---|---|---|
| TN-11 | 3/0 | 0.24 | 0.48 | 24 | 130 | None | Metalworking | Brass/Aluminum | ![]() |
| TN-12 | 2/0 | 0.26 | 0.52 | 22 | |||||
| TN-13 | 0 | 0.28 | 0.56 | 20 | |||||
| TN-14 | 1 | 0.3 | 0.61 | 19 | |||||
| TN-15 | 2 | 0.34 | 0.7 | 17 | |||||
| TN-16 | 3 | 0.36 | 0.74 | 16 | |||||
| TN-17 | 4 | 0.38 | 0.78 | 15 | |||||
| TN-18 | 5 | 0.4 | 0.84 | 14 | |||||
Related Products
Can be freely attached to and detached from work table. Ideal for work that requires strong holding and securing.
A metalworking saw that is lightweight and tough, designed with a well-balanced frame.
Precision work gloves with and without coating
Thin material gives the feeling of working with bare hands for increased efficiency. 3 types available: coated palms (excludes backs), coated fingertips and non-coated.



