- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Pin Vice for Electric Screwdriver
Specifications of TP-20
-
- Single Item / Set Classification
- Single Item
-
- Opposite Side(mm)
- 6.35 (1/4 inch)
-
- Total Length(mm)
- 50
-
- Applicable Drill Diameter(mm)
- Single-ended type: 0.7–1.9/1.9–3.0
-
- Weight(g)
- 20
-
- Material
- Brass
-
- Characteristics
- It can be used for versatile purposes as holding drill, tap, etc. for drilling of printed circuit boards and processing of precision parts.
-
- Supplementary Explanation
- Collet: Single head type (2 pieces)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 869.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Basic Specifications
-
- Single Item / Set Classification
- Single Item
-
- Opposite Side(mm)
- 6.35 (1/4 inch)
-
- Total Length(mm)
- 50
-
- Applicable Drill Diameter(mm)
- Single-ended type: 0.7–1.9/1.9–3.0
-
- Weight(g)
- 20
-
- Material
- Brass
-
- Characteristics
- It can be used for versatile purposes as holding drill, tap, etc. for drilling of printed circuit boards and processing of precision parts.
-
- Supplementary Explanation
- Collet: Single head type (2 pieces)
Product Description
A pin vise ideal for machining plastic models or precision components.
[Features]
· Made of brass.
· For electric screwdrivers.
[Applications]
· For drilling holes in printed circuit boards and for machining precision components.
Specifications of TP-20
-
- Single Item / Set Classification
- Single Item
-
- Opposite Side(mm)
- 6.35 (1/4 inch)
-
- Total Length(mm)
- 50
-
- Applicable Drill Diameter(mm)
- Single-ended type: 0.7–1.9/1.9–3.0
-
- Weight(g)
- 20
-
- Material
- Brass
-
- Characteristics
- It can be used for versatile purposes as holding drill, tap, etc. for drilling of printed circuit boards and processing of precision parts.
-
- Supplementary Explanation
- Collet: Single head type (2 pieces)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 869.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?