(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

My Kit (Portable Tool Set)

My Kit (Portable Tool Set)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,146.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KS-01
KS-02
KS-20
KS-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Set Content
(Point)
Case color Mass
(g)
Set Content 1 Set Content 2 Set Content 3 Set Content 4 Set Content 5 Set Content 6 Set Content 7 Set Content 8 Set Content 9 Set Content 10 Set Content 11 Set Content 12 Set Content 13 Characteristics Supplement

฿ 2,146.45

HAND TOOLS 1 Piece(s) Same day External Dimensions: 140 x 100 x 35, Internal Dimensions: 130×90×25 7 Black 300 Micro Nipper: NS-04 Miniature Lead Pincers: PS-04 Tweezers: PTS-01 Precision Screwdriver (+)#000: DK-22 Precision Screwdriver (-)1.8X0.3: DK-33 Screwdriver (+)#00: DS-03 Flathead Screwdriver 2.6 x 0.35: DS-13 - - - - - - Pocket-size tool kit. Size easy to carry even in a bag. -

฿ 2,398.99

ENG HAND TOOL 1 Piece(s) 3 Day(s) External Dimensions: 220 x 145 x 35, Internal Dimensions: 210×135×25 11 Black 500 Micro Nipper: NS-03 Miniature Longnose Pliers: PS-01 Tweezers: PTS-01 Screwdriver (+)#00: DS-03 Screwdriver (+)#0: DS-23 Screwdriver (-) 4 x 0.5:DS-33 Hex screwdriver 1.5 mm: DH-15 Hexagon Screwdriver, Subtense 2.0 mm: DH-20 Hexagon Screwdriver, Subtense 2.5 mm: DH-25 Cutter File (Semi-Circle) - - A compact size tool kit that's useful for office work. -

฿ 2,414.11

ENG HAND TOOL 1 Piece(s) 5 Day(s) External Dimensions: 160 x 90 x 35, Internal Dimensions: 155×85×30 12 Matte Black 600 Slant Edge Nippers (with Hole) : NN-45 Longnose pliers: PR-15 Tweezers: PTS-01 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#00 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#1 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#2 Exchangeable Electroscopic Screwdriver Flathead Bit (-)2.5 mm Exchangeable Electroscopic Screwdriver Flathead Bit (-)3.5 mm Exchangeable Electroscopic Screwdriver Flathead Bit (-)5.5 mm Exchangeable Electroscopic Screwdriver: Nut Rotation, Opposing Side 5.5 mm Exchangeable Electroscopic Screwdriver Cutter (Square) Cutter - Ideal tool kit for electricity detection work. With Low Pressure Test Grip (80-300 VAC / 100-250 VDC): When the screwdriver tip is in contact with the plug socket or the line side of the electrical circuit (not the grounded one), press the head of the handle with fingers and the neon tube built inside will turn on.

฿ 2,939.82

ENG HAND TOOL 1 Piece(s) 3 Day(s) External Dimensions: 160 x 90 x 35, Internal Dimensions: 155×85×30 13 Matte Black 600 Micro Nipper: NS-03 Miniature Longnose Pliers: PS-01 Tweezers (J type) : PT-06 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#1 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#2 Exchangeable Electroscopic Screwdriver Flathead Bit (-)3.5 mm Exchangeable Electroscopic Screwdriver Flathead Bit (-)5.5 mm Precision Screwdriver (+)#000: DK-22 Precision Screwdriver (+)#0: DK-24 Precision Screwdriver (-)1.2X0.25: DK-32 Precision Screwdriver (-)2.3X0.35: DK-34 Hexagon Wrench Set : TWH-01 Penlight (S) AAA Batteries x 2 : SL-73 Tool kit suitable for precision work. With Low Pressure Test Grip (80-300 VAC / 100-250 VDC): When the screwdriver tip is in contact with the plug socket or the line side of the electrical circuit (not the grounded one), press the head of the handle with fingers and the neon tube built inside will turn on.

Basic Specifications

Product Description

Compact design MyKit fits snugly in the breast pocket of the work uniform.
[Features]
· A compact-size tool kit.
· Size makes it easy to carry with a bag.
[Applications]
· Ideal for precision work such as testing and repair of electronic and precision equipment.

Part Number
KS-01
KS-02
KS-20
KS-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Case Size (Frontage x Depth x Height)
(mm)
Set Content
(Point)
Case color Mass
(g)
Set Content 1 Set Content 2 Set Content 3 Set Content 4 Set Content 5 Set Content 6 Set Content 7 Set Content 8 Set Content 9 Set Content 10 Set Content 11 Set Content 12 Set Content 13 Characteristics Supplement

฿ 2,146.45

HAND TOOLS 1 Piece(s) Same day External Dimensions: 140 x 100 x 35, Internal Dimensions: 130×90×25 7 Black 300 Micro Nipper: NS-04 Miniature Lead Pincers: PS-04 Tweezers: PTS-01 Precision Screwdriver (+)#000: DK-22 Precision Screwdriver (-)1.8X0.3: DK-33 Screwdriver (+)#00: DS-03 Flathead Screwdriver 2.6 x 0.35: DS-13 - - - - - - Pocket-size tool kit. Size easy to carry even in a bag. -

฿ 2,398.99

ENG HAND TOOL 1 Piece(s) 3 Day(s) External Dimensions: 220 x 145 x 35, Internal Dimensions: 210×135×25 11 Black 500 Micro Nipper: NS-03 Miniature Longnose Pliers: PS-01 Tweezers: PTS-01 Screwdriver (+)#00: DS-03 Screwdriver (+)#0: DS-23 Screwdriver (-) 4 x 0.5:DS-33 Hex screwdriver 1.5 mm: DH-15 Hexagon Screwdriver, Subtense 2.0 mm: DH-20 Hexagon Screwdriver, Subtense 2.5 mm: DH-25 Cutter File (Semi-Circle) - - A compact size tool kit that's useful for office work. -

฿ 2,414.11

ENG HAND TOOL 1 Piece(s) 5 Day(s) External Dimensions: 160 x 90 x 35, Internal Dimensions: 155×85×30 12 Matte Black 600 Slant Edge Nippers (with Hole) : NN-45 Longnose pliers: PR-15 Tweezers: PTS-01 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#00 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#1 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#2 Exchangeable Electroscopic Screwdriver Flathead Bit (-)2.5 mm Exchangeable Electroscopic Screwdriver Flathead Bit (-)3.5 mm Exchangeable Electroscopic Screwdriver Flathead Bit (-)5.5 mm Exchangeable Electroscopic Screwdriver: Nut Rotation, Opposing Side 5.5 mm Exchangeable Electroscopic Screwdriver Cutter (Square) Cutter - Ideal tool kit for electricity detection work. With Low Pressure Test Grip (80-300 VAC / 100-250 VDC): When the screwdriver tip is in contact with the plug socket or the line side of the electrical circuit (not the grounded one), press the head of the handle with fingers and the neon tube built inside will turn on.

฿ 2,939.82

ENG HAND TOOL 1 Piece(s) 3 Day(s) External Dimensions: 160 x 90 x 35, Internal Dimensions: 155×85×30 13 Matte Black 600 Micro Nipper: NS-03 Miniature Longnose Pliers: PS-01 Tweezers (J type) : PT-06 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#1 Exchangeable Electroscopic Screwdriver Phillips Bit (+)#2 Exchangeable Electroscopic Screwdriver Flathead Bit (-)3.5 mm Exchangeable Electroscopic Screwdriver Flathead Bit (-)5.5 mm Precision Screwdriver (+)#000: DK-22 Precision Screwdriver (+)#0: DK-24 Precision Screwdriver (-)1.2X0.25: DK-32 Precision Screwdriver (-)2.3X0.35: DK-34 Hexagon Wrench Set : TWH-01 Penlight (S) AAA Batteries x 2 : SL-73 Tool kit suitable for precision work. With Low Pressure Test Grip (80-300 VAC / 100-250 VDC): When the screwdriver tip is in contact with the plug socket or the line side of the electrical circuit (not the grounded one), press the head of the handle with fingers and the neon tube built inside will turn on.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A tool kit suitable for precision work.
●A compact design that fits comfortably into the chest pocket of work clothes.

Specification

●Case Dimension(mm)W x D x H:160 x 90 x 35
●Set Contents(piece):14
●SPQ(set):1