(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Kit KSC-04

Tool Kit KSC-04

You can add up to 6 items to the comparison list.

Loading...

Specifications of KSC-04

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 255 x 150 x 50, Internal Dimensions: 245×140×40
  • Set Content(Point)
    16
  • Case color
    Black
  • Mass(g)
    1100
  • Product Model
    For general steel electrical equipment, for schools (electrical engineering courses)
  • Set Content 1
    Slant Edge Nippers (with Hole) : NN-45
  • Set Content 2
    Electrician's Pliers : PD-06
  • Set Content 3
    Longnose pliers: PR-16
  • Set Content 4
    Tweezers: PTS-02
  • Set Content 5
    Nut Screwdriver, Opposite Side 5.5: DN-05
  • Set Content 6
    Screwdriver (+)#00: DS-03
  • Set Content 7
    Screwdriver (+)#0: DS-23
  • Set Content 8
    Screwdriver (-) 4 x 0.5:DS-33
  • Set Content 9
    Screwdriver (+)#2: DS-64
  • Set Content 10
    Cordless soldering iron (with cap) : SK-60
  • Set Content 11
    Hot Blow Tip : SK-66
  • Set Content 12
    String Solder
  • Set Content 13
    Paste
  • Set Content 14
    Soldering Iron Stand
  • Set Content 15
    Cutter
  • Set Content 16
    Multi Holder
  • Supplement
    With strap and useful work multi-holder.
Part Number
KSC-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,875.53

ENG HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 255 x 150 x 50, Internal Dimensions: 245×140×40
  • Set Content(Point)
    16
  • Case color
    Black
  • Mass(g)
    1100
  • Product Model
    For general steel electrical equipment, for schools (electrical engineering courses)
  • Set Content 1
    Slant Edge Nippers (with Hole) : NN-45
  • Set Content 2
    Electrician's Pliers : PD-06
  • Set Content 3
    Longnose pliers: PR-16
  • Set Content 4
    Tweezers: PTS-02
  • Set Content 5
    Nut Screwdriver, Opposite Side 5.5: DN-05
  • Set Content 6
    Screwdriver (+)#00: DS-03
  • Set Content 7
    Screwdriver (+)#0: DS-23
  • Set Content 8
    Screwdriver (-) 4 x 0.5:DS-33
  • Set Content 9
    Screwdriver (+)#2: DS-64
  • Set Content 10
    Cordless soldering iron (with cap) : SK-60
  • Set Content 11
    Hot Blow Tip : SK-66
  • Set Content 12
    String Solder
  • Set Content 13
    Paste
  • Set Content 14
    Soldering Iron Stand
  • Set Content 15
    Cutter
  • Set Content 16
    Multi Holder
  • Supplement
    With strap and useful work multi-holder.

Product Description

This is a toolkit equipped with a cordless soldering iron (cauterizer) as standard.
[Features]
· An easily removable rubber band type.
· For a cauterizer with multi holder, convenient for work.
· For general electrical equipment, and schools (in electrical engineering courses).
[Applications]
· Ideal for basic electronic equipment work.

Specifications of KSC-04

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    External Dimensions: 255 x 150 x 50, Internal Dimensions: 245×140×40
  • Set Content(Point)
    16
  • Case color
    Black
  • Mass(g)
    1100
  • Product Model
    For general steel electrical equipment, for schools (electrical engineering courses)
  • Set Content 1
    Slant Edge Nippers (with Hole) : NN-45
  • Set Content 2
    Electrician's Pliers : PD-06
  • Set Content 3
    Longnose pliers: PR-16
  • Set Content 4
    Tweezers: PTS-02
  • Set Content 5
    Nut Screwdriver, Opposite Side 5.5: DN-05
  • Set Content 6
    Screwdriver (+)#00: DS-03
  • Set Content 7
    Screwdriver (+)#0: DS-23
  • Set Content 8
    Screwdriver (-) 4 x 0.5:DS-33
  • Set Content 9
    Screwdriver (+)#2: DS-64
  • Set Content 10
    Cordless soldering iron (with cap) : SK-60
  • Set Content 11
    Hot Blow Tip : SK-66
  • Set Content 12
    String Solder
  • Set Content 13
    Paste
  • Set Content 14
    Soldering Iron Stand
  • Set Content 15
    Cutter
  • Set Content 16
    Multi Holder
  • Supplement
    With strap and useful work multi-holder.
Part Number
KSC-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,875.53

ENG HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1