(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Kit KS-04

Tool Kit KS-04

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of KSE-04

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    Outer dimensions: 245 × 155 × 50, Inner dimensions: 235 × 145 × 40
  • Case color
    Black
  • Case Material
    Nylon Fabric
  • Product Model
    For general electric devices and for school projects (electronics course)
  • JAN Code
    4989833070540
  • Trusco Code
    8​5​2​-​0​3​0​3
  • Supplement
    Strap included.
Part Number
KSE-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 854.91

MAINTENANCE KIT 1 Piece(s) Same day 10

Basic Specifications

Product Description

Ideal for basic work with electronic devices.
[Features]
· For general electric devices and for school projects (electronics course).
· Rubber band type to make it easy to take out the tools.
[Applications]
· Ideal for basic work with electronic devices.

· KSE-04 is the case only.

Specifications of KSE-04

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Zip Type
  • Case Size (Frontage x Depth x Height)(mm)
    Outer dimensions: 245 × 155 × 50, Inner dimensions: 235 × 145 × 40
  • Case color
    Black
  • Case Material
    Nylon Fabric
  • Product Model
    For general electric devices and for school projects (electronics course)
  • JAN Code
    4989833070540
  • Trusco Code
    8​5​2​-​0​3​0​3
  • Supplement
    Strap included.
Part Number
KSE-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 854.91

MAINTENANCE KIT 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

A 14-Piece Tool Kit Including Slant-Edge Nippers, Long-Nose Pliers, Etc.

Tool Kit KS-04: related image(s)

Tool kit features rubber band type holders for easy tool removal

Specifications

 

(mm)

 

Part NumberLWHWeight (kg)
KS-04255 (245)170 (160)50 (40)1.1

Notes

  • Table shows external dimensions and (internal dimensions).
  • Weight shown is with tools included.

Set Content Includes 14 Pieces

NN-45Slant Edge Nippers (with Hole)
PR-16Long-nose Pliers
PD-06Electrician's Pliers
DS-03Screwdriver (+) #00
DS-23Screwdriver (+) #0
DS-64Screwdriver (+) #2
DS-33Screwdriver (-) 4.0 × 0.5
DN-05Nut Screwdriver, Across flats: 5.5
PTS-02Tweezers
 Soldering Iron with Cap 30 W
 String Solder
 Paste
 Soldering Iron Stand
 Cutter