- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Mini Soft Screwdriver Set
Specifications of DK-16
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 ~ 4
-
- Shaft Length L (mm)
- 80
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 0.4 ~ 0.5
-
- Weight(g)
- 124
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,050.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Product Description
A mini soft screwdriver set with a soft grip which fits well in the hand.
[Features]
· It is a soft grip which fits well in the hand.
· The shaft is made of a special alloy steel used in the manufacturing industry, and has been hardened over the whole length.
· The tip has been black-point processed.
· It has a chrome plated finish.
[Applications]
· For tightening and removing various screws.
Specifications of DK-16
-
- Standards for Tip Shape
- Phillips (+) / Slotted (-)
-
- Tip Size Plus (+)
- No.00 / No. 0
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 3 ~ 4
-
- Shaft Length L (mm)
- 80
-
- Single Item / Set Classification
- Set Parts
-
- Shaft Type
- Circle
-
- Magnet
- None
-
- Shaft Through
- None
-
- Bolster
- None
-
- Grip Type
- Rubber
-
- Tip Size, Slotted (-) Blade Thickness (mm) B2
- 0.4 ~ 0.5
-
- Weight(g)
- 124
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,050.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?