- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Twin Wrench Driver Set (Special Screw Compatible Type)
Specifications of DR-50
-
- Standards for Tip Shape
- Combination
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 4.5 ~ 6
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Opposite Side(mm)
- 6.35
-
- Bit Size
- T-8、T10、T15、T20、T25、T27、T30、T40、(+)#1/(-)4.5、(+)#2/(-)6.0
-
- Set Content
- T-8、T10、T15、T20、T25、T27、T30、T40、#1、 -4.5, #2、- 6.0
-
- Weight(g)
- Body: 59/Bit Set: 68
-
- Characteristics
- Twin wrench screwdriver with a set of 8 types of bits for special screws, Phillips, and flathead bits. The cushioned handle is slip preventive and fits hands well. The replacement bit holder is a convenient portable burette type.
-
- Supplementary Explanation
- The Phillips/flathead bit is a tip magnet.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,520.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Basic Specifications
-
- Standards for Tip Shape
- Combination
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 6 / 4.5
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Opposite Side(mm)
- 6.35
-
- Bit Size
- T-8、T10、T15、T20、T25、T27、T30、T40、(+)#1/(-)4.5、(+)#2/(-)6.0
-
- Set Content
- T-8、T10、T15、T20、T25、T27、T30、T40、#1、 -4.5, #2、- 6.0
-
- Weight(g)
- Body: 59/Bit Set: 68
-
- Characteristics
- Twin wrench screwdriver with a set of 8 types of bits for special screws, Phillips, and flathead bits. The cushioned handle is slip preventive and fits hands well. The replacement bit holder is a convenient portable burette type.
-
- Supplementary Explanation
- The Phillips/flathead bit is a tip magnet.
Product Description
Twin-wrench screwdriver set that's effective in narrow spaces and by walls.
[Features]
· Twin wrench screwdriver with a set of 8 types of bits for special screws and Phillips and flathead bits.
· This cushioned handle fits perfectly in the hand, and does not slip.
· Substitute bit holder is a burette type that is convenient for carrying.
· +/- bit with a magnetic tip.
Specifications of DR-50
-
- Standards for Tip Shape
- Combination
-
- Tip Size Plus (+)
- No. 1 / No. 2
-
- Tip Size, Slotted (-) Blade Width (mm) B1
- 4.5 ~ 6
-
- Single Item / Set Classification
- Set Parts
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Opposite Side(mm)
- 6.35
-
- Bit Size
- T-8、T10、T15、T20、T25、T27、T30、T40、(+)#1/(-)4.5、(+)#2/(-)6.0
-
- Set Content
- T-8、T10、T15、T20、T25、T27、T30、T40、#1、 -4.5, #2、- 6.0
-
- Weight(g)
- Body: 59/Bit Set: 68
-
- Characteristics
- Twin wrench screwdriver with a set of 8 types of bits for special screws, Phillips, and flathead bits. The cushioned handle is slip preventive and fits hands well. The replacement bit holder is a convenient portable burette type.
-
- Supplementary Explanation
- The Phillips/flathead bit is a tip magnet.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS |
|
฿ 1,520.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
10 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?