(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ceramic Adjustment Screwdriver, Detachable DA-72 – 79

Ceramic Adjustment Screwdriver, Detachable DA-72 – 79

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DA-78

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    Other
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    15
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    -
  • Tip Size
    Positive: φ3
  • Opposite Side(mm)
    -
  • Shaft Diameter(mm)
    φ4、φ6
  • Bits Length(mm)
    15
  • Weight(g)
    7
  • Grip Length(mm)
    54
  • Grip Diameter(mm)
    φ11
  • Material
    Tip: Zirconian Fine Ceramic
  • Characteristics
    High-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. This shaft type has a deep-set chassis and other parts making it ideally suited for adjustment. Adjustments can be made with either the flat tip or the hexagonal part of the shaft core. Can be used attached to a machine, etc. by removing the shaft and handle.
  • Precautions
    Breakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.
Part Number
DA-78
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Tip Size Opposite Side
(mm)
Shaft Diameter
(mm)
Bits Length
(mm)

฿ 754.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) Other - 15 - Positive: φ3 - φ4、φ6 15

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Weight(g)
    7
  • Grip Length(mm)
    54
  • Grip Diameter(mm)
    φ11
  • Material
    Tip: Zirconian Fine Ceramic
  • Characteristics
    High-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. This shaft type has a deep-set chassis and other parts making it ideally suited for adjustment. Adjustments can be made with either the flat tip or the hexagonal part of the shaft core. Can be used attached to a machine, etc. by removing the shaft and handle.
  • Precautions
    Breakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.

Product Description

Thin-shaft ceramic adjustment screwdriver that's ideal for trimmer adjustment of deep areas.
[Features]
· High-strength, long lasting, completely non-inductive high frequency adjustment driver made of new zirconia-based fine ceramics.
· It can be adjusted at 2 locations, the tip portion (+/- bit), and the shaft portion (hexagonal type).
· Since the shaft portion and the handle can be detached, it is also possible to use it mounted on machines, etc.
[Applications]
· This fine shaft type is ideal for adjustment of chassispartsandother deep areas.

Specifications of DA-78

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    Other
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    15
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    -
  • Tip Size
    Positive: φ3
  • Opposite Side(mm)
    -
  • Shaft Diameter(mm)
    φ4、φ6
  • Bits Length(mm)
    15
  • Weight(g)
    7
  • Grip Length(mm)
    54
  • Grip Diameter(mm)
    φ11
  • Material
    Tip: Zirconian Fine Ceramic
  • Characteristics
    High-performance, long lasting, completely non-inductive high frequency adjustment driver made of zirconia-based fine ceramics. This shaft type has a deep-set chassis and other parts making it ideally suited for adjustment. Adjustments can be made with either the flat tip or the hexagonal part of the shaft core. Can be used attached to a machine, etc. by removing the shaft and handle.
  • Precautions
    Breakage may occur when used with 0.01 N·m or greater torques. Bit may break and fragment may be launched if dropped on a hard surface.
Part Number
DA-78
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Tip Size, Slotted (-) Blade Thickness (mm) B2 Tip Size Opposite Side
(mm)
Shaft Diameter
(mm)
Bits Length
(mm)

฿ 754.00

ENG HAND TOOL 1 Piece(s) 13 Day(s) 10 Plus (+) Other - 15 - Positive: φ3 - φ4、φ6 15

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1