(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
DST-01 |
DST-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standards for Tip Shape | Tip Size Plus (+) | Tip Size, Slotted (-) Blade Width (mm) B1 | Tip Size, Slotted (-) Blade Thickness (mm) B2 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | Minus (-) | - | 6.3 | 0.9 | 41 | ||
฿ 139.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | Plus (+) | No. 2 | - | - | 44 |
ROHS Compliant Stubby Screwdriver
Part Number |
---|
DST-01 |
DST-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standards for Tip Shape | Tip Size Plus (+) | Tip Size, Slotted (-) Blade Width (mm) B1 | Tip Size, Slotted (-) Blade Thickness (mm) B2 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 139.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | Minus (-) | - | 6.3 | 0.9 | 41 | ||
฿ 139.00 |
ENG HAND TOOL | 1 Piece(s) | 13 Day(s) | 10 | Plus (+) | No. 2 | - | - | 44 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?