- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TWS-04
-
- Single Product/Set Classification
- Set Parts
-
- Application
- Manual Operation
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.3
-
- Socket shape
- Hexagonal
-
- Width across flat dimension (S Measurement)
- 4 ~ 13
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Set Content(Points)
- 34
-
- Weight(kg)
- 1
-
- Set Content 1
- Hex Socket Set 6.3 mm (1/4 Inch) : 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 13 mm
-
- Set Content 2
- Hex Bit Socket: 3, 4, 5, 6, 8, 10 mm
-
- Set Content 3
- Phillips Bit Socket : #1, #2, #3, #4
-
- Set Content 4
- Flathead Bit Socket : 4, 5.5, 7 mm
-
- Set Content 5
- Hex Wrench: 1.5, 2, 2.5 mm
-
- Set Content 6
- Screwdriver handle : 150 mm
-
- Set Content 7
- Ratchet Handle: 125 mm
-
- Set Content 8
- Extension length: 50, 100 mm
-
- Set Content 9
- T-Shaped Slide Handle: 115 mm
-
- Set Content 10
- Universal Joint: 35 mm
-
- Set Content 11
- Steel Case: 200X110X30 mm
-
- Characteristics
- A fully furnished socket wrench set with every frequently used bit. Chrome molybdenum steel is used for sockets, and chrome vanadium steel for the ratchet handle.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,567.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Basic Specifications
-
- Single Product/Set Classification
- Set Parts
-
- Application
- Manual Operation
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.3
-
- Socket shape
- Hexagonal
-
- Width across flat dimension (S Measurement)
- 10 / 11 / 13 / 4 / 5 / 6 / 7 / 8 / 9 / 4.5 / 5.5
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Set Content(Points)
- 34
-
- Weight(kg)
- 1
-
- Set Content 1
- Hex Socket Set 6.3 mm (1/4 Inch) : 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 13 mm
-
- Set Content 2
- Hex Bit Socket: 3, 4, 5, 6, 8, 10 mm
-
- Set Content 3
- Phillips Bit Socket : #1, #2, #3, #4
-
- Set Content 4
- Flathead Bit Socket : 4, 5.5, 7 mm
-
- Set Content 5
- Hex Wrench: 1.5, 2, 2.5 mm
-
- Set Content 6
- Screwdriver handle : 150 mm
-
- Set Content 7
- Ratchet Handle: 125 mm
-
- Set Content 8
- Extension length: 50, 100 mm
-
- Set Content 9
- T-Shaped Slide Handle: 115 mm
-
- Set Content 10
- Universal Joint: 35 mm
-
- Set Content 11
- Steel Case: 200X110X30 mm
-
- Characteristics
- A fully furnished socket wrench set with every frequently used bit. Chrome molybdenum steel is used for sockets, and chrome vanadium steel for the ratchet handle.
Product Description
An abundant set including various frequently used sockets.
[Features]
· Chrome molybdenum steel is used for sockets, and chrome vanadium steel for the ratchet handle.
[Applications]
· Optimal for assembly and maintenance in industrial machinery, automobiles, and all other sectors.
Specifications of TWS-04
-
- Single Product/Set Classification
- Set Parts
-
- Application
- Manual Operation
-
- Insertion Angle (Shaft measurement when electric drill) (mm)
- 6.3
-
- Socket shape
- Hexagonal
-
- Width across flat dimension (S Measurement)
- 4 ~ 13
-
- Insertion Angle (Shaft measurement when electric drill) (Inch)
- 1/4
-
- Set Content(Points)
- 34
-
- Weight(kg)
- 1
-
- Set Content 1
- Hex Socket Set 6.3 mm (1/4 Inch) : 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 13 mm
-
- Set Content 2
- Hex Bit Socket: 3, 4, 5, 6, 8, 10 mm
-
- Set Content 3
- Phillips Bit Socket : #1, #2, #3, #4
-
- Set Content 4
- Flathead Bit Socket : 4, 5.5, 7 mm
-
- Set Content 5
- Hex Wrench: 1.5, 2, 2.5 mm
-
- Set Content 6
- Screwdriver handle : 150 mm
-
- Set Content 7
- Ratchet Handle: 125 mm
-
- Set Content 8
- Extension length: 50, 100 mm
-
- Set Content 9
- T-Shaped Slide Handle: 115 mm
-
- Set Content 10
- Universal Joint: 35 mm
-
- Set Content 11
- Steel Case: 200X110X30 mm
-
- Characteristics
- A fully furnished socket wrench set with every frequently used bit. Chrome molybdenum steel is used for sockets, and chrome vanadium steel for the ratchet handle.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 3,567.00
|
ENG HAND TOOL
|
1 Piece(s)
|
|
13 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?