Container BOX

Brand :
MST CORPORATION
Caution
Product Description
It is a container box that is an option for workbench 6S Desk.
Since the contents can be seen, it is easy to store and manage.
Detachable and easy to carry.
Quantity: 3 pcs., CN-103-3: Height 103 mm (inner dimension 88 mm), capacity 8 L, CN-150-3: Height 150 mm (inner dimension 135 mm), capacity 12 L