1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data One Collet Holder B Type

MST COLLET HOLDER

Data One Collet Holder B Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pulling collet type collet holder.
[Features]
· Supports high-speed rotation.
· Slim shape without a nut at the tip.
· One collet can tighten a maximum of 2 mm.

Part Number
E32-DTB7-65K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,317.00

MST COLLET HOLDER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type HSK-E
HSK Type 32 Retention possible blade diameter(mm) 1–7 Holder Length L(mm) 65
Fig. 4 φD 1–7 L 65
φC 21 L1 30 L2 14.2
L3 10.8 φC1 26 φD1 -
Weight 0.2 L4 -

Please check the type/dimensions/specifications of the part E32-DTB7-65K in the Data One Collet Holder B Type series.