1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Welding Machine, Nozzle For CO₂/MAG Welding (U4167G01)

WELDING TORCHES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Electric Welding Machine, Nozzle For CO₂/MAG Welding
  • Electric Welding Machine, Nozzle For CO₂/MAG Welding
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A genuine Daihen part.
· It can also be used for welding torches manufactured by other manufacturers.

Part Number
U4167G01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Nominal Trusco Code Inner Diameter
(mm)

฿ 168.34

WELDING TORCHES 5 Piece(s) Same day NO.10 Nozzle306-024116

Loading...

  1. 1

Basic Information

Product Type Welding Torch Parts Applicable Current(A) 350 Length(mm) 73
Quantity(Pieces) 5 Mass(g) 60

Please check the type/dimensions/specifications of the part U4167G01 in the Electric Welding Machine, Nozzle For CO₂/MAG Welding series.

Products with similar specification

Part Number
U4167H01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNozzle Nominal Trusco Code Inner Diameter
(mm)

฿ 173.34

5 Piece(s) 12 Day(s) No.8 Nozzle306-026813