(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· General purpose popular type cutting grindstone.
· Stainless steel type Little Cut dedicated for stainless steel is also available.
Product Type | Flat | work material | Stainless Steel | Abrasive material | WA |
---|---|---|---|---|---|
Particle Size(#) | 36 | Hardness | P | Outer Diameter(mm) | 100 |
Blade thickness(mm) | 2 | Internal Diameter(mm) | 15 | Maximum operating rotation speed(m/s) | 72 |
Packaging Quantity(sheet) | 10 | Binding Agent | B | Tool Used | For disc grinder |
Application | For Cutting Lightweight General Steel Pipe, Angle, Channel, Round Bar, Sprue, etc. | Reinforced type | 1 Sheet Reinforced |
How can we improve?
How can we improve?