1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Free Cut【1-100 Pieces Per Package】

Free Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 212.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra-thin cutting grindstone produced with special manufacturing techniques. In addition to its excellent cutting ability, the grindstone's dimensional precision is high, so dimensional unevenness of cut products is extremely low. Cut faces free from scorching and burring can be obtained.

 
Part Number
1000F00041
1000F00071
1000F00101
1000F00111
1000F00131
1000F00141
1000F00151
1000F00181
1000F00201
1000F00211
1000F00221
1000F00231
1000F00251
1000F00261
1000F00301
1000F00311
1000F00321
1000F00351
1000F00361
1000F00371
1000F00381
1000F00391
1000F00401
1000F00411
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Abrasive material Particle Size
(#)
Hardness Outer Diameter
(mm)
Blade thickness
(mm)
Internal Diameter
(mm)
Packaging Quantity
(sheet)
Application

฿ 20,736.84

CUTTING STONES 1 Pack(s)

100 Pieces Per Package

6 Day(s) Non-metalGC150N1500.525.4100For Cutting Molybdenum, Tungsten, Non-Metallic General Materials (Quartz, Ceramic, Crystal, Tempered Glass, etc.)

฿ 212.86

CUTTING STONES 50 Piece(s) 19 Day(s) general steelA100P1500.625.4100For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 10,482.58

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA100N1500.825.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 212.86

CUTTING STONES 50 Piece(s) 19 Day(s) general steelA100P1500.825.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 212.86

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

19 Day(s) general steelA100N150125.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 10,482.58

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA100P150125.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 10,426.66

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Alloy SteelWA100-150125.450Special alloy steel, cuts hard materials such as high speed steel

฿ 23,009.03

CUTTING STONES 1 Pack(s)

100 Pieces Per Package

6 Day(s) general steelA100P1800.531.75100For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 22,750.50

CUTTING STONES 1 Pack(s)

100 Pieces Per Package

6 Day(s) general steelA100P1800.631.75100For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 261.43

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

19 Day(s) general steelA100N1800.731.7550For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 11,504.52

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA100P1800.731.7550For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 11,436.52

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

3 Day(s) general steelA100N1800.831.7550For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 261.43

CUTTING STONES 1 Pack(s)

25 Pieces Per Package

19 Day(s) general steelA100N180131.7550For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 11,504.52

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

3 Day(s) general steelA100P180131.7550For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 14,171.61

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA100N2050.825.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 14,171.61

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA100P2050.825.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 14,054.88

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Alloy SteelWA120N2050.825.450Special alloy steel, cuts hard materials such as high speed steel

฿ 13,335.28

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA100N205125.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 13,335.28

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA100P205125.450For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 13,335.28

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Alloy SteelWA120N205125.450Special alloy steel, cuts hard materials such as high speed steel

฿ 15,120.00

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA120N2301.231.7550For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 14,937.75

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) Alloy SteelWA120N2301.231.7550Special alloy steel, cuts hard materials such as high speed steel

฿ 17,144.91

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

6 Day(s) general steelA120N2551.231.7550For cutting hardened steel such as general carbon steel, tool steel, die steel and spring steel

฿ 14,829.68

CUTTING STONES 1 Pack(s)

50 Pieces Per Package

Same day Alloy SteelWA120N2551.231.7550Special alloy steel, cuts hard materials such as high speed steel

Loading...

  1. 1

Basic Information

Product Type Flat Maximum operating rotation speed(m/s) 57 Binding Agent B
Tool Used For Precision Cutting Machine Reinforced type No reinforcement Features 1 Super fine cutting and grindstone manufactured with a special process. In addition to its excellent cutting ability, the grindstone's dimensional precision is high, so dimensional unevenness of cut products is extremely low. Cut faces free from scorching and burring can be obtained.