1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super EC【10 Pieces Per Package】 (Part Number)

CUTTING STONES

Super EC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,714.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a high-speed cutting wheel specially developed for the Engine Cutter. Its strength lies in special cutting needed during natural disasters. Design that emphasizes safety, obtaining "special accreditation" in Japan.

 
Part Number
1000C50111
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 7,714.84

CUTTING STONES 1 Pack(s)

10 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Product Type Flat work material Cast Iron / Non-metal Abrasive material C / GC
Particle Size(#) 24 Hardness T Outer Diameter(mm) 305
Blade thickness(mm) 4 Internal Diameter(mm) 20 Maximum operating rotation speed(m/s) 100
Packaging Quantity(sheet) 10 Binding Agent B Tool Used For Engine Cutter
Application For non-metal Application details Cutting Stone Material, Concrete, Cast Iron Pipes etc. Reinforced type Double-sided reinforcement
Features 1 It is a high-speed cutting wheel specially developed for the Engine Cutter. Features 2 Its strength lies in special cutting needed during natural disasters. It is a design that emphasizes safety, obtaining "special accreditation" in Japan.

Please check the type/dimensions/specifications of the part 1000C50111 in the Super EC series.