(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Button Type, Water Pump Pliers (professional)

Push Button Type, Water Pump Pliers (professional)

You can add up to 6 items to the comparison list.

Loading...

Specifications of Z2205B250

  • Maximum Opening(mm)
    44
  • Overall Length(mm)
    250
  • Mass(g)
    360
  • Maximum Mouth Opening against Nut Opposite Side Dimension(mm)
    50
  • Material
    Chrome Vanadium Tool Steel
  • Intended Use
    Used for grasping pipes and hex nuts.
  • Features
    The metal clasp width can be set and locked quickly by operating the push button. The claw is high-frequency induction hardened up to HRC58-60. The material consists of chrome and vanadium tool steel that is induction hardened and then tempered.
Part Number
Z2205B250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,811.99

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    44
  • Overall Length(mm)
    250
  • Mass(g)
    360
  • Maximum Mouth Opening against Nut Opposite Side Dimension(mm)
    50
  • Material
    Chrome Vanadium Tool Steel
  • Intended Use
    Used for grasping pipes and hex nuts.
  • Features
    The metal clasp width can be set and locked quickly by operating the push button. The claw is high-frequency induction hardened up to HRC58-60. The material consists of chrome and vanadium tool steel that is induction hardened and then tempered.

Product Description

Push button type box type water pump pliers in accordance with DIN ISO8976.

[Features]
· The metal clasp width can be set and locked quickly by operating the push button.
· The jaw is induction hardened to HRC 58-60.
· Made of tempered and annealed chrome vanadium tool steel.
· Used for grasping pipes and hex nuts

Specifications of Z2205B250

  • Maximum Opening(mm)
    44
  • Overall Length(mm)
    250
  • Mass(g)
    360
  • Maximum Mouth Opening against Nut Opposite Side Dimension(mm)
    50
  • Material
    Chrome Vanadium Tool Steel
  • Intended Use
    Used for grasping pipes and hex nuts.
  • Features
    The metal clasp width can be set and locked quickly by operating the push button. The claw is high-frequency induction hardened up to HRC58-60. The material consists of chrome and vanadium tool steel that is induction hardened and then tempered.
Part Number
Z2205B250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,811.99

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1