(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Both tip diameter and large diameter have torsional angle of 30°. Lineup of tip diameters from φ0.5 to φ6 in 0.05 increments.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D1) (mm) | Blade length ℓ (mm) | Overall Length L (mm) | Groove Length ℓ2 | Handle diameter d (mm) | Handle diameter tolerance | Compatible Screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.5 | 2 | 50 | 8 | 3 | 0~-0.006 | - | ||
฿ 2,796.75 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.5 | 5 | 50 | 12 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.55 | 2 | 50 | 8 | 3 | 0~-0.006 | - | ||
฿ 2,796.75 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.55 | 5 | 50 | 12 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.6 | 2 | 50 | 8 | 3 | 0~-0.006 | - | ||
฿ 2,796.75 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.6 | 5 | 50 | 12 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.65 | 2 | 50 | 8 | 3 | 0~-0.006 | - | ||
฿ 2,796.75 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.65 | 5 | 50 | 12 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.7 | 2 | 50 | 8 | 3 | 0~-0.006 | - | ||
฿ 2,796.75 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.7 | 5 | 50 | 12 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.75 | 3 | 50 | 10 | 3 | 0~-0.006 | M1×0.25 | ||
฿ 2,796.75 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.75 | 6 | 50 | 15 | 3 | 0~-0.006 | M1×0.25 | ||
฿ 2,334.16 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.8 | 3 | 50 | 10 | 3 | 0~-0.006 | M1×0.2 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.8 | 6 | 50 | 15 | 3 | 0~-0.006 | M1×0.2 | ||
฿ 2,334.16 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.85 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.1×0.25 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.85 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.1×0.25 | ||
฿ 2,334.16 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.9 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.1×0.2 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.9 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.1×0.2 | ||
฿ 2,334.16 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.95 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.2×0.25 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 0.95 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.2×0.25 | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.2×0.2 | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.2×0.2 | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.05 | 3 | 50 | 10 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.05 | 6 | 50 | 15 | 3 | 0~-0.006 | - | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.1 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.4×0.3 | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.1 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.4×0.3 | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.15 | 3 | 50 | 10 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.15 | 6 | 50 | 15 | 3 | 0~-0.006 | - | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.2 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.4×0.2 | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.2 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.4×0.2 | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.25 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.6×0.35 | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.25 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.6×0.35 | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.3 | 3 | 50 | 10 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.3 | 6 | 50 | 15 | 3 | 0~-0.006 | - | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.35 | 3 | 50 | 10 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.35 | 6 | 50 | 15 | 3 | 0~-0.006 | - | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.4 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.6×0.2 | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.4 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.7×0.3 | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.45 | 3 | 50 | 10 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.45 | 6 | 50 | 15 | 3 | 0~-0.006 | - | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.5 | 3 | 50 | 10 | 3 | 0~-0.006 | M1.7×0.2 | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.5 | 6 | 50 | 15 | 3 | 0~-0.006 | M1.7×0.2 | ||
฿ 2,241.64 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.55 | 3 | 50 | 10 | 3 | 0~-0.006 | - | ||
฿ 2,457.51 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.55 | 6 | 50 | 15 | 3 | 0~-0.006 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 5 Day(s) | 1.6 | 5 | 60 | 15 | 4 | 0~-0.008 | M1.8×0.2 | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.6 | 10 | 60 | 20 | 4 | 0~-0.008 | M1.8×0.2 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.65 | 5 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.65 | 10 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.7 | 5 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.7 | 10 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.75 | 5 | 60 | 15 | 4 | 0~-0.008 | M2×0.25 | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.75 | 10 | 60 | 20 | 4 | 0~-0.008 | M2.2×0.45 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.8 | 5 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.8 | 10 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.85 | 5 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.85 | 10 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.9 | 5 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.95 | 5 | 60 | 15 | 4 | 0~-0.008 | M2.2×0.25 | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 1.95 | 10 | 60 | 20 | 4 | 0~-0.008 | M2.3×0.35 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2 | 5 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,983.80 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2 | 10 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.05 | 5 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.05 | 10 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.1 | 6 | 60 | 15 | 4 | 0~-0.008 | M2.5×0.45 | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.1 | 12 | 60 | 20 | 4 | 0~-0.008 | M2.5×0.45 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.15 | 6 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.15 | 12 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.2 | 6 | 60 | 15 | 4 | 0~-0.008 | M2.5×0.35 | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.2 | 12 | 60 | 20 | 4 | 0~-0.008 | M2.6 x 0.45 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.25 | 6 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.25 | 12 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.3 | 6 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.3 | 12 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.35 | 6 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.35 | 12 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.4 | 6 | 60 | 15 | 4 | 0~-0.008 | M2.6×0.35 | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.4 | 12 | 60 | 20 | 4 | 0~-0.008 | M2.6×0.35 | ||
฿ 2,642.55 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.45 | 6 | 60 | 15 | 4 | 0~-0.008 | - | ||
฿ 2,981.79 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.45 | 12 | 60 | 20 | 4 | 0~-0.008 | - | ||
฿ 3,290.19 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.5 | 6 | 70 | 15 | 6 | 0~-0.008 | M3 x 0.5 | ||
฿ 3,876.15 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.5 | 12 | 70 | 20 | 6 | 0~-0.008 | M3 x 0.5 | ||
฿ 3,290.19 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.55 | 6 | 70 | 15 | 6 | 0~-0.008 | - | ||
฿ 3,876.15 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.55 | 12 | 70 | 20 | 6 | 0~-0.008 | - | ||
฿ 3,411.48 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.6 | 6 | 70 | 15 | 6 | 0~-0.008 | - | ||
฿ 3,876.15 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.6 | 12 | 70 | 20 | 6 | 0~-0.008 | - | ||
฿ 3,290.19 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.65 | 10 | 70 | 25 | 6 | 0~-0.008 | M3×0.35 | ||
฿ 3,876.15 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.65 | 20 | 70 | 35 | 6 | 0~-0.008 | M3×0.35 | ||
฿ 3,290.19 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.7 | 10 | 70 | 25 | 6 | 0~-0.008 | - | ||
฿ 3,876.15 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.7 | 20 | 70 | 35 | 6 | 0~-0.008 | - | ||
฿ 3,290.19 | KOA DRILL | 1 Piece(s) | 6 Day(s) | 2.75 | 10 | 70 | 25 | 6 | 0~-0.008 | - |
Loading...
work material | general steel / Quenched and tempered steel / Aluminum | Shank Type | End Mill Shank | Coating Y/N | NA |
---|---|---|---|---|---|
With/without Oil Hole | NA | Blade diameter tolerance | 0~-0.01 | Torsional Angle | Torsional Angle 30° |
Tip angle | 120° | Chamfer angle tolerance | ±30' |
How can we improve?
How can we improve?