1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Pivot Type Drill DLC Coat Specifications KDR -DLC

Carbide Solid Pivot Type Drill DLC Coat Specifications KDR -DLC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,769.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: Straight Shank / End Mill Shank Drill (carbide)
· Material: Micro Grain Alloy
· Work Materials: Aluminum [◎], Copper [◎], Resin [◎]

Part Number
KDR-DLC-2009
KDR-DLC-2010
KDR-DLC-2011
KDR-DLC-2012
KDR-DLC-2013
KDR-DLC-2014
KDR-DLC-2015
KDR-DLC-2016
KDR-DLC-2017
KDR-DLC-2018
KDR-DLC-2019
KDR-DLC-2020
KDR-DLC-2021
KDR-DLC-2022
KDR-DLC-2023
KDR-DLC-2024
KDR-DLC-2025
KDR-DLC-2026
KDR-DLC-2027
KDR-DLC-2028
KDR-DLC-2029
KDR-DLC-2030
KDR-DLC-2031
KDR-DLC-2032
KDR-DLC-2033
KDR-DLC-2034
KDR-DLC-2035
KDR-DLC-2036
KDR-DLC-2037
KDR-DLC-2038
KDR-DLC-2039
KDR-DLC-2040
KDR-DLC-2041
KDR-DLC-2042
KDR-DLC-2043
KDR-DLC-2044
KDR-DLC-2045
KDR-DLC-2046
KDR-DLC-2047
KDR-DLC-2048
KDR-DLC-2049
KDR-DLC-2050
KDR-DLC-2051
KDR-DLC-2052
KDR-DLC-2053
KDR-DLC-2054
KDR-DLC-2055
KDR-DLC-2056
KDR-DLC-2057
KDR-DLC-2058
KDR-DLC-2059
KDR-DLC-2060
KDR-DLC-2061
KDR-DLC-2062
KDR-DLC-2063
KDR-DLC-2064
KDR-DLC-2065
KDR-DLC-2066
KDR-DLC-2067
KDR-DLC-2068
KDR-DLC-2069
KDR-DLC-2070
KDR-DLC-2071
KDR-DLC-2072
KDR-DLC-2073
KDR-DLC-2074
KDR-DLC-2075
KDR-DLC-2076
KDR-DLC-2077
KDR-DLC-2078
KDR-DLC-2079
KDR-DLC-2080
KDR-DLC-2081
KDR-DLC-2082
KDR-DLC-2083
KDR-DLC-2084
KDR-DLC-2085
KDR-DLC-2086
KDR-DLC-2087
KDR-DLC-2088
KDR-DLC-2089
KDR-DLC-2090
KDR-DLC-2091
KDR-DLC-2092
KDR-DLC-2093
KDR-DLC-2094
KDR-DLC-2095
KDR-DLC-2096
KDR-DLC-2097
KDR-DLC-2098
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D1)
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)

฿ 2,796.75

KOA DRILL 1 Piece(s) 6 Day(s) 0.090.938

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.11.238

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.111.238

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.121.438

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.131.438

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.141.438

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.151.838

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.161.838

฿ 2,346.25

KOA DRILL 1 Piece(s) 6 Day(s) 0.171.838

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.182.138

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.192.138

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.22.438

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.212.438

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.222.638

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.232.638

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.242.638

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.25338

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.26338

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.27338

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.283.338

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.293.338

฿ 2,077.76

KOA DRILL 1 Piece(s) 6 Day(s) 0.3538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.31538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.32538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.33538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.34538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.35538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.36538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.37538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.38538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.39538

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.4638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.41638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.42638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.43638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.44638

฿ 1,769.36

KOA DRILL 1 Piece(s) 5 Day(s) 0.45638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.46638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.47638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.48638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.49638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.5638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.51638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.52638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.53638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.54638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.55638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.56638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.57638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.58638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.59638

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.6738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.61738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.62738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.63738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.64738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.65738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.66738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.67738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.68738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.69738

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.7838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.71838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.72838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.73838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.74838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.75838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.76838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.77838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.78838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.79838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.8838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.81838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.82838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.83838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.84838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.85838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.86838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.87838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.88838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.89838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.9838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.91838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.92838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.93838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.94838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.95838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.96838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.97838

฿ 1,769.36

KOA DRILL 1 Piece(s) 6 Day(s) 0.98838

Loading...

Basic Information

work material Aluminum / Copper / Resin Tool Material Type Ultrafine particle alloys Shank Type End Mill Shank
Coating Y/N Available Coating Type DLC With/without Oil Hole NA
Handle Diameter D(mm) 3 Blade diameter tolerance 0~-0.004 Handle diameter tolerance 0~-0.006
Torsional Angle Torsional Angle 30° Tip angle 120°