(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]It can be used for flat surface, side, groove, plunge (Z feed), inclined cutting, and counterbore machining. [Features]Using carbide materials with high hardness, it is possible to cut general steel, heat-treated steel, stainless steel and cast iron.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Blade length (ℓ) (mm) |
---|---|---|---|---|---|---|---|
฿ 5,723.24 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.1 | 0.2 | ||
฿ 5,291.48 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.11 | 0.2 | ||
฿ 5,291.48 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.12 | 0.3 | ||
฿ 5,291.48 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.13 | 0.3 | ||
฿ 5,291.48 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.14 | 0.3 | ||
฿ 4,952.24 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.15 | 0.3 | ||
฿ 4,952.24 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.16 | 0.3 | ||
฿ 4,952.24 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.17 | 0.3 | ||
฿ 4,952.24 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.18 | 0.3 | ||
฿ 4,952.24 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.19 | 0.3 | ||
฿ 3,996.21 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.2 | 0.4 | ||
฿ 3,872.85 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.21 | 0.5 | ||
฿ 3,872.85 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.22 | 0.5 | ||
฿ 3,872.85 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.23 | 0.5 | ||
฿ 3,872.85 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.24 | 0.5 | ||
฿ 3,780.33 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.25 | 0.5 | ||
฿ 3,780.33 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.27 | 0.8 | ||
฿ 3,780.33 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.28 | 0.8 | ||
฿ 3,780.33 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.29 | 0.8 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.3 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.31 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.32 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.33 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.34 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.35 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.36 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.37 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.38 | 1 | ||
฿ 3,564.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.39 | 1 | ||
฿ 3,132.69 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.4 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.41 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.42 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.43 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.44 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.45 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.46 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.47 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.48 | 1 | ||
฿ 3,317.73 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.49 | 1 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.5 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.51 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.52 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.53 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.54 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.55 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.56 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.57 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.58 | 1 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.59 | 1 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.6 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.61 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.62 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.63 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.64 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.65 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.66 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.67 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.68 | 2 | ||
฿ 3,071.01 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.69 | 2 | ||
฿ 2,670.09 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.7 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.71 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.72 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.73 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.74 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.75 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.76 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.77 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.78 | 2 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.79 | 2 | ||
฿ 2,670.09 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.8 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.81 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.82 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.83 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.84 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.85 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.86 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.87 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.88 | 2.5 | ||
฿ 2,885.97 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.89 | 2.5 | ||
฿ 2,454.22 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.9 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.91 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.92 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.93 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.94 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.95 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.96 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.97 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.98 | 2.5 | ||
฿ 2,793.45 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 0.99 | 2.5 | ||
฿ 2,361.70 | KOA ENDMILLS | 1 Piece(s) | 6 Day(s) | 1 | 3 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Shank diameter (d)(mm) | 3 | Overall Length (L)(mm) | 50 |
Machining Application | Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking | Blade tip shape | Sharp Edge | Torsion Angle (θ) | Standard torsion (30-40°) |
Blade diameter tolerance | 0~-0.01 | Handle diameter tolerance | 0~-0.006 | Torsion Angle details | 30° |
Material | Ultrafine particle alloys |
How can we improve?
How can we improve?