1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Tapered Neck Ball End Mill KTBL-2

Carbide Tapered Neck Ball End Mill KTBL-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,643.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The neck has a taper for a longer effective length. Ideal for deep engraving.

Part Number
KTBL-2R0110
KTBL-2R0120
KTBL-2R0151
KTBL-2R0152
KTBL-2R0210
KTBL-2R0220
KTBL-2R0251
KTBL-2R0252
KTBL-2R0310
KTBL-2R0320
KTBL-2R0410
KTBL-2R0420
KTBL-2R0530
KTBL-2R0540
KTBL-2R1040
KTBL-2R1050
KTBL-2R1540
KTBL-2R1550
KTBL-2R2040
KTBL-2R2050
KTBL-2R2060
KTBL-2R2540
KTBL-2R2550
KTBL-2R2560
KTBL-2R3040
KTBL-2R3050
KTBL-2R3060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (l)
(mm)
R Size
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective Length
(mm)
Handle diameter tolerance

฿ 5,939.12

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.20.40.16100100~-0.008

฿ 6,370.87

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.20.40.16100200~-0.008

฿ 5,723.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.30.60.156100100~-0.008

฿ 6,155.00

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.30.60.156100200~-0.008

฿ 5,075.60

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.40.80.26100100~-0.008

฿ 5,384.00

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.40.80.26100200~-0.008

฿ 4,952.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.510.256100100~-0.008

฿ 5,291.48

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.510.256100200~-0.008

฿ 4,643.84

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.50.36100100~-0.008

฿ 4,952.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.50.36100200~-0.008

฿ 4,643.84

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.820.46100100~-0.008

฿ 4,952.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.820.46100200~-0.008

฿ 4,643.84

KOA ENDMILLS 1 Piece(s) 6 Day(s) 130.56100300~-0.008

฿ 4,643.84

KOA ENDMILLS 1 Piece(s) 6 Day(s) 130.56100400~-0.008

฿ 4,643.84

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2616110400~-0.008

฿ 4,952.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2616110500~-0.008

฿ 4,952.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 391.56120400~-0.008

฿ 5,291.48

KOA ENDMILLS 1 Piece(s) 6 Day(s) 391.56120500~-0.008

฿ 5,168.12

KOA ENDMILLS 1 Piece(s) 6 Day(s) 41026120400~-0.008

฿ 5,384.00

KOA ENDMILLS 1 Piece(s) 6 Day(s) 41026120500~-0.008

฿ 5,723.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 41026120600~-0.008

฿ 5,168.12

KOA ENDMILLS 1 Piece(s) 6 Day(s) 5122.56120400~-0.008

฿ 5,384.00

KOA ENDMILLS 1 Piece(s) 6 Day(s) 5122.56120500~-0.008

฿ 5,723.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 5122.56120600~-0.008

฿ 5,476.52

KOA ENDMILLS 1 Piece(s) 6 Day(s) 61438120400~-0.009

฿ 5,723.24

KOA ENDMILLS 1 Piece(s) 6 Day(s) 61438120500~-0.009

฿ 6,031.64

KOA ENDMILLS 1 Piece(s) 6 Day(s) 61438120600~-0.009

Loading...

  1. 1
 

Basic Information

Type Taper ball work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron Coating Non-Coated
Gradient of neck section 1° (Both Corners) Blade diameter tolerance 0~-0.01 Torsional Angle Torsional Angle 30°
R Tolerance +0.01~-0.01 Material Ultrafine particle alloys