1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Center Drill Noncoat KCD-60

Carbide Center Drill Noncoat KCD-60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,994.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Both tip diameter and large diameter have torsional angle of 30°. Suppresses burrs and enables high-efficiency machining.

Part Number
KCD-6003
KCD-6004
KCD-6005
KCD-6008
KCD-6010
KCD-6012
KCD-6015
KCD-6020
KCD-6020L
KCD-6025
KCD-6025L
KCD-6030
KCD-6030L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(mm)
Blade Length
(mm)
Overall Length L
(mm)
Shank diameter (d)
(mm)
Handle diameter tolerance

฿ 2,889.27

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 0.30.36030~-0.006

฿ 2,796.75

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 0.40.56030~-0.006

฿ 2,642.55

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 0.50.66030~-0.006

฿ 2,241.64

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 0.816030~-0.006

฿ 1,994.92

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 11.36040~-0.008

฿ 1,994.92

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 1.21.56040~-0.008

฿ 1,994.92

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 1.51.96040~-0.008

฿ 2,796.75

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 22.66060~-0.008

฿ 4,277.07

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 22.615060~-0.008

฿ 2,796.75

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 2.53.26060~-0.008

฿ 4,277.07

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 2.53.215060~-0.008

฿ 3,876.15

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 33.97080~-0.009

฿ 5,510.66

KOA CENTER DRILL 1 Piece(s) 7 Day(s) 33.915080~-0.009

Loading...

  1. 1
 

Basic Information

Application Centering (Positioning) Tip angle (θ) 120° work material general steel / Stainless Steel / Cast Iron / Aluminum
Single blade, two blades Double-edged Tool Material Type Carbide Coating Y/N NA
Blade diameter tolerance 0~-0.01 Torsional Angle Torsional Angle 30° Material Ultrafine particle alloys