1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Spiral Reamer KSHR-4

Carbide Spiral Reamer KSHR-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,535.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lineup of bits for small diameter hole finish machining from φ0.5 to φ2.03 in 0.01 increments.

Part Number
KSHR-4105
KSHR-4110
KSHR-4142
KSHR-4153
KSHR-4180
KSHR-4203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Effective length (ℓ1)
(mm)
Blade length (ℓ)
(mm)
Grip length (ℓ2)
(mm)

฿ 1,902.40

KOA REAMER 1 Piece(s) 31 Day(s) 1.0516102.5

฿ 1,655.68

KOA REAMER 1 Piece(s) 31 Day(s) 1.116102.5

฿ 1,902.40

KOA REAMER 1 Piece(s) 31 Day(s) 1.4216102.5

฿ 1,748.20

KOA REAMER 1 Piece(s) 31 Day(s) 1.5316102.5

฿ 1,624.84

KOA REAMER 1 Piece(s) 31 Day(s) 1.816103

฿ 1,535.34

REAMER 1 Piece(s) 6 Day(s) 2.0318123

Loading...

  1. 1
 

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Coating Y/N NA
Groove Shape Spiral Overall length (L)(mm) 60 Handle diameter (d)(mm) 3
Blade diameter tolerance +0.002~+0.005 Handle diameter tolerance 0~-0.006 Torsional Angle Left-hand thread, right-hand cutter, torsion angle 30°
Material Ultrafine particle alloys