1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Ball End Mill for Rib for Resin Processing PRB-2

Carbide Ball End Mill for Rib for Resin Processing PRB-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,991.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blade shape has been given excellent sharpness for resin machining. Longer neck section for deep machining.

Part Number
PRB-2010020
PRB-2010040
PRB-2020020
PRB-2020040
PRB-2025020
PRB-2025040
PRB-2025060
PRB-2025080
PRB-2025100
PRB-2025120
PRB-2025150
PRB-2030040
PRB-2030060
PRB-2030100
PRB-2040040
PRB-2040060
PRB-2040100
PRB-2040120
PRB-2050040
PRB-2050080
PRB-2050120
PRB-2050160
PRB-2050200
PRB-2050250
PRB-2050300
PRB-2060080
PRB-2060120
PRB-2060160
PRB-2070080
PRB-2070120
PRB-2070160
PRB-2075080
PRB-2075120
PRB-2075160
PRB-2075200
PRB-2075250
PRB-2080120
PRB-2080160
PRB-2080200
PRB-2090120
PRB-2090160
PRB-2090200
PRB-2100080
PRB-2100120
PRB-2100160
PRB-2100200
PRB-2100250
PRB-2100300
PRB-2100350
PRB-2100400
PRB-2150080
PRB-2150120
PRB-2150160
PRB-2150200
PRB-2150250
PRB-2150300
PRB-2150350
PRB-2150400
PRB-2200120
PRB-2200160
PRB-2200200
PRB-2200250
PRB-2200300
PRB-2200350
PRB-2200400
PRB-2200450
PRB-2200500
PRB-2250160
PRB-2250200
PRB-2250300
PRB-2250400
PRB-2250500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Effective Length
(mm)
blade diameter
(mm)
Neck diameter
(mm)

฿ 3,533.61

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.10.345420.20.18

฿ 3,718.65

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.10.345440.20.18

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.20.645420.40.37

฿ 3,317.73

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.20.645440.40.37

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.845420.50.45

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.845440.50.45

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.845460.50.45

฿ 2,454.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.845480.50.45

฿ 2,454.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.8504100.50.45

฿ 2,824.29

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.8504120.50.45

฿ 2,824.29

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.8504150.50.45

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.3145440.60.55

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.3145460.60.55

฿ 2,700.93

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.31504100.60.55

฿ 2,269.18

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.41.245440.80.75

฿ 2,269.18

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.41.245460.80.75

฿ 2,515.89

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.41.2504100.80.75

฿ 2,515.89

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.41.2504120.80.75

฿ 1,991.62

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51.5504410.9

฿ 1,991.62

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51.5504810.9

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51.55041210.9

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51.56041610.9

฿ 2,700.93

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51.56042010.9

฿ 2,824.29

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51.57042510.9

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51.57043010.9

฿ 1,991.62

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.850481.21.1

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.8504121.21.1

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.8604161.21.1

฿ 1,991.62

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.7250481.41.3

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.72504121.41.3

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.72604161.41.3

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.752.250481.51.4

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.752.2504121.51.4

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.752.2604161.51.4

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.752.2604201.51.4

฿ 2,700.93

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.752.2704251.51.4

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.82.4504121.61.5

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.82.4604161.61.5

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.82.4604201.61.5

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.92.5504121.81.7

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.92.5604161.81.7

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.92.5604201.81.7

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 13504821.9

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 135041221.9

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 136041621.9

฿ 2,145.82

KOA ENDMILLS 1 Piece(s) 6 Day(s) 136042021.9

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 137042521.9

฿ 2,700.93

KOA ENDMILLS 1 Piece(s) 6 Day(s) 137043021.9

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 138043521.9

฿ 3,718.65

KOA ENDMILLS 1 Piece(s) 6 Day(s) 138044021.9

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.54506832.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.545061232.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.546061632.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.546062032.8

฿ 2,515.89

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.547062532.8

฿ 2,700.93

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.547063032.8

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.548063532.8

฿ 3,533.61

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.548064032.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 255061243.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 256061643.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 256062043.8

฿ 2,515.89

KOA ENDMILLS 1 Piece(s) 6 Day(s) 257062543.8

฿ 2,700.93

KOA ENDMILLS 1 Piece(s) 6 Day(s) 257063043.8

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 258063543.8

฿ 3,317.73

KOA ENDMILLS 1 Piece(s) 6 Day(s) 258064043.8

฿ 3,780.33

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2510064543.8

฿ 4,088.73

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2510065043.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2.566061654.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2.566062054.8

฿ 2,824.29

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2.567063054.8

฿ 3,533.61

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2.568064054.8

฿ 4,150.41

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2.5610065054.8

Loading...

  1. 1
 

Basic Information

Type Ball work material Aluminum / Resin Number of flutes(sheet) 2
R Precision(μm) +0.01~-0.01 Machining Application Curved surface / Side / Engraving / R Groove Twist Torsional Angle 30°
Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008 Material Ultra-thin particle alloy