1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide End Mill for Rib for Resin Processing PRE-2

Carbide End Mill for Rib for Resin Processing PRE-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,683.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Blade shape has been given excellent sharpness for resin machining. Longer neck section for deep machining.

Part Number
PRE-203020
PRE-203040
PRE-203060
PRE-204020
PRE-204040
PRE-204060
PRE-205020
PRE-205040
PRE-205060
PRE-205080
PRE-205100
PRE-206040
PRE-206060
PRE-206100
PRE-207040
PRE-207060
PRE-207100
PRE-208060
PRE-208080
PRE-208120
PRE-209060
PRE-209080
PRE-209120
PRE-210060
PRE-210080
PRE-210100
PRE-210120
PRE-210160
PRE-210200
PRE-212080
PRE-212120
PRE-212160
PRE-215060
PRE-215100
PRE-215120
PRE-215160
PRE-215200
PRE-215250
PRE-220080
PRE-220100
PRE-220120
PRE-220160
PRE-220200
PRE-220250
PRE-220300
PRE-230080
PRE-230120
PRE-230160
PRE-230200
PRE-230250
PRE-230300
PRE-230350
PRE-230400
PRE-240120
PRE-240160
PRE-240200
PRE-240250
PRE-240300
PRE-240350
PRE-240400
PRE-240450
PRE-240500
PRE-250160
PRE-250200
PRE-250300
PRE-250400
PRE-250500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective Length
(mm)
Neck diameter d1

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.30.644520.27

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.30.644540.27

฿ 3,533.61

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.30.644560.27

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.40.844520.37

฿ 3,163.53

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.40.844540.37

฿ 3,533.61

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.40.844560.37

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.5144520.45

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.5144540.45

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.5144560.45

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.5144580.45

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.51450100.45

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.244540.55

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.244560.55

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.2450100.55

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.71.444540.65

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.71.444560.65

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.71.4450100.65

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.81.644560.75

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.81.644580.75

฿ 2,269.18

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.81.6450120.75

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.91.844560.85

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.91.844580.85

฿ 2,269.18

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.91.8450120.85

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1245060.9

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1245080.9

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 12450100.9

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 12450120.9

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 12460160.9

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 12460200.9

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.22.445081.1

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.22.4450121.1

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.22.4460161.1

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.5345061.4

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.53450101.4

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.53450121.4

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.53460161.4

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.53460201.4

฿ 2,269.18

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.53470251.4

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2445081.9

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 24450101.9

฿ 1,683.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 24450121.9

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 24460161.9

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 24460201.9

฿ 2,269.18

KOA ENDMILLS 1 Piece(s) 6 Day(s) 24470251.9

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 24470301.9

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 3666082.8

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 36660122.8

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 36660162.8

฿ 1,899.10

KOA ENDMILLS 1 Piece(s) 6 Day(s) 36660202.8

฿ 2,084.14

KOA ENDMILLS 1 Piece(s) 6 Day(s) 36670252.8

฿ 2,454.22

KOA ENDMILLS 1 Piece(s) 6 Day(s) 36670302.8

฿ 2,978.49

KOA ENDMILLS 1 Piece(s) 6 Day(s) 36680352.8

฿ 3,317.73

KOA ENDMILLS 1 Piece(s) 6 Day(s) 36680402.8

฿ 2,084.14

KOA ENDMILLS 1 Piece(s) 6 Day(s) 48660123.8

฿ 2,084.14

KOA ENDMILLS 1 Piece(s) 6 Day(s) 48660163.8

฿ 2,084.14

KOA ENDMILLS 1 Piece(s) 6 Day(s) 48660203.8

฿ 2,269.18

KOA ENDMILLS 1 Piece(s) 6 Day(s) 48670253.8

฿ 2,515.89

KOA ENDMILLS 1 Piece(s) 6 Day(s) 48670303.8

฿ 2,978.49

KOA ENDMILLS 1 Piece(s) 6 Day(s) 48680353.8

฿ 3,317.73

KOA ENDMILLS 1 Piece(s) 6 Day(s) 48680403.8

฿ 3,533.61

KOA ENDMILLS 1 Piece(s) 6 Day(s) 486100453.8

฿ 3,718.65

KOA ENDMILLS 1 Piece(s) 6 Day(s) 486100503.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 510660164.8

฿ 2,361.70

KOA ENDMILLS 1 Piece(s) 6 Day(s) 510660204.8

฿ 2,824.29

KOA ENDMILLS 1 Piece(s) 6 Day(s) 510670304.8

฿ 3,317.73

KOA ENDMILLS 1 Piece(s) 6 Day(s) 510680404.8

฿ 3,718.65

KOA ENDMILLS 1 Piece(s) 6 Day(s) 5106100504.8

Loading...

  1. 1
 

Basic Information

work material Aluminum / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Plane / Side / Groove / Plunging (Z feed) / Inclined Cuts / Countersinking Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.008
Torsion Angle details 30° Material Ultra-thin particle alloy