(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Direct engraving of high-hardness materials and hardened steel. The cutting depth can be increased. Capable of high-efficiency machining at a high feed rate.
Part Number |
---|
SBBE-3050 |
SBBE-3075 |
SBBE-3100 |
SBBE-3150 |
SBBE-3200 |
SBBE-3250 |
SBBE-3300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Effective Length (mm) | blade diameter (mm) | CBN Layer |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,375.46 | KOA ENDMILLS | 1 Piece(s) | 7 Day(s) | 0.5 | 1 | 50 | 2 | 1 | 1 | ||
฿ 8,838.06 | KOA ENDMILLS | 1 Piece(s) | 7 Day(s) | 0.75 | 1.5 | 50 | 3 | 1.5 | 2 | ||
฿ 9,300.66 | KOA ENDMILLS | 1 Piece(s) | 7 Day(s) | 1 | 1.5 | 50 | 4 | 2 | 2 | ||
฿ 14,543.43 | KOA ENDMILLS | 1 Piece(s) | 7 Day(s) | 1.5 | 2 | 50 | 6 | 3 | 2 | ||
฿ 21,019.80 | KOA ENDMILLS | 1 Piece(s) | 7 Day(s) | 2 | 2.5 | 50 | 8 | 4 | 2.5 | ||
฿ 24,720.58 | KOA ENDMILLS | 1 Piece(s) | 7 Day(s) | 2.5 | 3 | 60 | 10 | 5 | 3 | ||
฿ 27,804.56 | KOA ENDMILLS | 1 Piece(s) | 7 Day(s) | 3 | 3.5 | 60 | 20 | 6 | 3.5 |
Loading...
Type | Ball | work material | High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 | Number of flutes(sheet) | 3 |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 6 | R Precision(μm) | +0.005~-0.005 | Machining Application | Curved surface / Side / Engraving / R Groove |
Twist | Torsional Angle 30° | Blade diameter tolerance | 0~-0.01 | Handle diameter tolerance | 0~-0.003 |
Material | CBN Cubic Boron Nitride Crystalline |
How can we improve?
How can we improve?