1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN 2-Flute Spiral Ball-End Mill SBBE-2

CBN 2-Flute Spiral Ball-End Mill SBBE-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,525.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Direct carving of high hardness material and hardened steel.
It is possible to increase the depth of cut.
Machining applications (machining shape): Side surface / curved surface / engraving / R (radius) groove

Part Number
SBBE-2010
SBBE-2015
SBBE-2020
SBBE-2025
SBBE-2030
SBBE-2040
SBBE-2050
SBBE-2060
SBBE-2070
SBBE-2075
SBBE-2080
SBBE-2090
SBBE-2100
SBBE-2150
SBBE-2200
SBBE-2250
SBBE-2300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Effective Length
(mm)
blade diameter
(mm)
Neck diameter
(mm)
CBN Layer

฿ 7,912.87

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.10.2500.60.20.180.4

฿ 7,758.67

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.150.3500.90.30.280.6

฿ 7,326.91

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.20.4501.20.40.370.6

฿ 7,172.71

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.250.5501.50.50.460.6

฿ 6,679.27

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.30.6501.80.60.560.6

฿ 6,679.27

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.40.8502.40.80.761

฿ 6,525.07

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.5150310.951

฿ 6,864.31

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.61.2503.61.21.152

฿ 6,864.31

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.71.4504.21.41.352

฿ 6,864.31

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.751.5504.51.51.452

฿ 7,049.35

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.81.5504.81.61.552

฿ 7,049.35

KOA ENDMILLS 1 Piece(s) 6 Day(s) 0.91.5505.41.81.752

฿ 7,049.35

KOA ENDMILLS 1 Piece(s) 6 Day(s) 11.550621.952

฿ 11,366.93

KOA ENDMILLS 1 Piece(s) 6 Day(s) 1.5250932.952

฿ 16,794.74

KOA ENDMILLS 1 Piece(s) 6 Day(s) 22.5501243.952.5

฿ 20,248.80

KOA ENDMILLS 1 Piece(s) 6 Day(s) 2.53601554.953.5

฿ 22,530.95

KOA ENDMILLS 1 Piece(s) 6 Day(s) 33.5602065.953.5

Loading...

  1. 1
 

Basic Information

Type Ball work material High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Number of flutes(sheet) 2
Shank diameter (d)(mm) 6 R Precision(μm) +0.005~-0.005 Machining Application Curved surface / Side / Engraving / R Groove
Twist Torsional Angle 30° Blade diameter tolerance 0~-0.01 Handle diameter tolerance 0~-0.003
Material CBN Cubic Boron Nitride Crystalline