- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Soap Pad 10 pcs【10 Pieces Per Package】
Specifications of B-109
-
- Product Model
- Wool
-
- Color
- Silver
-
- Detailing Type
- Bon Star
-
- Color Details
- Silver / Pink
-
- Material
- Iron, Non-Phosphorous Soap
-
- Mass(g)
- 140
-
- Features
- Optimal for removing obstinate dirt, rust and scorch marks.
-
- Use
- Removal of rust and burns from metal products, etc.
-
- Package Size(mm)
- Approximately 340 x 45 x 100
-
- Package Weight(g)
- Approximately 155
-
- Inner Bag Size(mm)
- Approximately 300 x 150 x 420
-
- Inner Bag Weight(g)
- Approximately 3200
-
- Outer box size(mm)
- Approximately 570 x 470 x 340
-
- Packing Weight(kg)
- Approximately 17.2
-
- Purchase Unit
- 1,000 Units (10 units X 20 X 5)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 167.00
|
SCRUBBERS / SPONGES
|
1 Pack(s)
|
10 Pieces Per Package
|
|
12 Day(s)
|
Basic Specifications
-
- Product Model
- Wool
-
- Color
- Silver
-
- Detailing Type
- Bon Star
-
- Color Details
- Silver / Pink
-
- Material
- Iron, Non-Phosphorous Soap
-
- Mass(g)
- 140
-
- Features
- Optimal for removing obstinate dirt, rust and scorch marks.
-
- Use
- Removal of rust and burns from metal products, etc.
-
- Package Size(mm)
- Approximately 340 x 45 x 100
-
- Package Weight(g)
- Approximately 155
-
- Inner Bag Size(mm)
- Approximately 300 x 150 x 420
-
- Inner Bag Weight(g)
- Approximately 3200
-
- Outer box size(mm)
- Approximately 570 x 470 x 340
-
- Packing Weight(kg)
- Approximately 17.2
-
- Purchase Unit
- 1,000 Units (10 units X 20 X 5)
Product Description
[Features]
· Uses a phosphorus-free soap made from natural palm oil that is easy on the hands and easy on the environment.
· Quickly removes stubborn grease stains and burnt-on grime.
Specifications of B-109
-
- Product Model
- Wool
-
- Color
- Silver
-
- Detailing Type
- Bon Star
-
- Color Details
- Silver / Pink
-
- Material
- Iron, Non-Phosphorous Soap
-
- Mass(g)
- 140
-
- Features
- Optimal for removing obstinate dirt, rust and scorch marks.
-
- Use
- Removal of rust and burns from metal products, etc.
-
- Package Size(mm)
- Approximately 340 x 45 x 100
-
- Package Weight(g)
- Approximately 155
-
- Inner Bag Size(mm)
- Approximately 300 x 150 x 420
-
- Inner Bag Weight(g)
- Approximately 3200
-
- Outer box size(mm)
- Approximately 570 x 470 x 340
-
- Packing Weight(kg)
- Approximately 17.2
-
- Purchase Unit
- 1,000 Units (10 units X 20 X 5)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 167.00
|
SCRUBBERS / SPONGES
|
1 Pack(s)
|
10 Pieces Per Package
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?