(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roll pad 15 pieces【15 Pieces Per Package】

Roll pad 15 pieces

You can add up to 6 items to the comparison list.

Loading...

Specifications of B-006

  • Product Model
    Wool
  • Color
    Silver
  • Detailing Type
    Bon Star
  • Material
    Iron
  • Mass(g)
    90
  • Features
    It feels soft and can be cut to required shape, also polish rust or dirt uniformly.
  • Use
    Removal of rust and burns from metal products, etc.
  • Package Size(mm)
    Approximately 210 x 40 x 260
  • Package Weight(g)
    Approximately 97
  • Inner Bag Size(mm)
    Approximately 210 x 220 x 400
  • Inner Bag Weight(g)
    Approximately 985
  • Outer box size(mm)
    Approximately 580 x 455 x 400
  • Packing Weight(kg)
    Approximately 7.2
  • Purchase Unit
    900 pcs (15 pcs included x 10 x 6)
Part Number
B-006
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 137.00

SCRUBBERS / SPONGES 1 Pack(s)

15 Pieces Per Package

12 Day(s)

Basic Specifications

  • Product Model
    Wool
  • Color
    Silver
  • Detailing Type
    Bon Star
  • Material
    Iron
  • Mass(g)
    90
  • Features
    It feels soft and can be cut to required shape, also polish rust or dirt uniformly.
  • Use
    Removal of rust and burns from metal products, etc.
  • Package Size(mm)
    Approximately 210 x 40 x 260
  • Package Weight(g)
    Approximately 97
  • Inner Bag Size(mm)
    Approximately 210 x 220 x 400
  • Inner Bag Weight(g)
    Approximately 985
  • Outer box size(mm)
    Approximately 580 x 455 x 400
  • Packing Weight(kg)
    Approximately 7.2
  • Purchase Unit
    900 pcs (15 pcs included x 10 x 6)

Product Description

[Features]
· Pads made from special steel cut to a fine grain of around 0.025 mm and shaped into wool-like rolls.
· Soft to the touch and freely formable, removes rust and dirt and gives a uniform polish.

Specifications of B-006

  • Product Model
    Wool
  • Color
    Silver
  • Detailing Type
    Bon Star
  • Material
    Iron
  • Mass(g)
    90
  • Features
    It feels soft and can be cut to required shape, also polish rust or dirt uniformly.
  • Use
    Removal of rust and burns from metal products, etc.
  • Package Size(mm)
    Approximately 210 x 40 x 260
  • Package Weight(g)
    Approximately 97
  • Inner Bag Size(mm)
    Approximately 210 x 220 x 400
  • Inner Bag Weight(g)
    Approximately 985
  • Outer box size(mm)
    Approximately 580 x 455 x 400
  • Packing Weight(kg)
    Approximately 7.2
  • Purchase Unit
    900 pcs (15 pcs included x 10 x 6)
Part Number
B-006
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 137.00

SCRUBBERS / SPONGES 1 Pack(s)

15 Pieces Per Package

12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1