(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Curl Keito Stainless Steel 30 g

Curl Keito Stainless Steel 30 g

You can add up to 6 items to the comparison list.

Loading...

Specifications of K-135

  • Product Model
    Wool
  • Longitudinal(mm)
    65
  • Thickness(mm)
    45
  • Side(mm)
    65
  • Color
    Silver
  • Detailing Type
    Curl Ket
  • Material
    Stainless Steel
  • Mass(g)
    30
  • Features
    The copper has an antimicrobial effect that prevents bacterial growth (gold). Stubborn dirt, oil dust and rust fall away.
  • Use
    Removes stains from metals.
  • Package Size(mm)
    Approximately 103 x 40 x 140
  • Package Weight(g)
    Approximately 30
  • Inner Bag Size(mm)
    Approximately 250 x 150 x 55
  • Inner Bag Weight(g)
    Approximately 315
  • Outer box size(mm)
    Approximately 480 x 330 x 235
  • Packing Weight(kg)
    Approximately 7.9
  • Purchase Unit
    200 pcs (10 x 20)
Part Number
K-135
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 77.00

SCRUBBERS / SPONGES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Wool
  • Longitudinal(mm)
    65
  • Thickness(mm)
    45
  • Side(mm)
    65
  • Color
    Silver
  • Detailing Type
    Curl Ket
  • Material
    Stainless Steel
  • Mass(g)
    30
  • Features
    The copper has an antimicrobial effect that prevents bacterial growth (gold). Stubborn dirt, oil dust and rust fall away.
  • Use
    Removes stains from metals.
  • Package Size(mm)
    Approximately 103 x 40 x 140
  • Package Weight(g)
    Approximately 30
  • Inner Bag Size(mm)
    Approximately 250 x 150 x 55
  • Inner Bag Weight(g)
    Approximately 315
  • Outer box size(mm)
    Approximately 480 x 330 x 235
  • Packing Weight(kg)
    Approximately 7.9
  • Purchase Unit
    200 pcs (10 x 20)

Product Description

[Features]
· Stainless steel scourer with comfortable texture and excellent elasticity.
· Drains well and is hygienically quick to dry.
· Ideal for removing burnt-on grime and grease stains.

Specifications of K-135

  • Product Model
    Wool
  • Longitudinal(mm)
    65
  • Thickness(mm)
    45
  • Side(mm)
    65
  • Color
    Silver
  • Detailing Type
    Curl Ket
  • Material
    Stainless Steel
  • Mass(g)
    30
  • Features
    The copper has an antimicrobial effect that prevents bacterial growth (gold). Stubborn dirt, oil dust and rust fall away.
  • Use
    Removes stains from metals.
  • Package Size(mm)
    Approximately 103 x 40 x 140
  • Package Weight(g)
    Approximately 30
  • Inner Bag Size(mm)
    Approximately 250 x 150 x 55
  • Inner Bag Weight(g)
    Approximately 315
  • Outer box size(mm)
    Approximately 480 x 330 x 235
  • Packing Weight(kg)
    Approximately 7.9
  • Purchase Unit
    200 pcs (10 x 20)
Part Number
K-135
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 77.00

SCRUBBERS / SPONGES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1