- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Replaceable Blade Type Foldable Saw, for General Woodwork Product Width (mm) 65
Specifications of SU-21
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Replaceable Blade Folding Type
-
- Blade Length(mm)
- 200 ~ 229
-
- Blade Length(mm)
- 210
-
- Compatible Blade Replacement
- Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SUB-21)/for ALC board ceramics siding (SUB-21S))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)/for general wood fine cutting (SUB-21F))
-
- Product Categories
- Main Body
-
- Use
- Cutting work for general wood.
-
- Product Width(mm)
- 65
-
- Product Height(mm)
- 443
-
- Product Depth(mm)
- 20
-
- Mass(g)
- 260
-
- Function 1
- Special U-cut teeth set enables smooth discharge of dust and improves the cut quality.
-
- Function 2
- Tough against rust, tar does not stick, hard chrome plating finish.
-
- Function 3
- Sharpness is achieved by cutting edge impact-hardening and it lasts longer.
-
- Function 4
- Blade doesn't have teeth so delivers an extremely beautiful cutting edge.
-
- Function 5
- The blade can be easily replaced by removing only one screw.
-
- Precautions 1
- Please secure sufficient work space and confirm safety of surroundings.
-
- Precautions 2
- When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
-
- Precautions 3
- Please be careful not to pinch your finger when folding.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 598.94
|
SAWS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Replaceable Blade Folding Type
-
- Blade Length(mm)
- 200 ~ 229
-
- Blade Length(mm)
- 210
-
- Compatible Blade Replacement
- Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SUB-21)/for ALC board ceramics siding (SUB-21S))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)/for general wood fine cutting (SUB-21F))
-
- Product Categories
- Main Body
-
- Use
- Cutting work for general wood.
-
- Product Width(mm)
- 65
-
- Product Height(mm)
- 443
-
- Product Depth(mm)
- 20
-
- Mass(g)
- 260
-
- Function 1
- Special U-cut teeth set enables smooth discharge of dust and improves the cut quality.
-
- Function 2
- Tough against rust, tar does not stick, hard chrome plating finish.
-
- Function 3
- Sharpness is achieved by cutting edge impact-hardening and it lasts longer.
-
- Function 4
- Blade doesn't have teeth so delivers an extremely beautiful cutting edge.
-
- Function 5
- The blade can be easily replaced by removing only one screw.
-
- Precautions 1
- Please secure sufficient work space and confirm safety of surroundings.
-
- Precautions 2
- When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
-
- Precautions 3
- Please be careful not to pinch your finger when folding.
Product Description
The blade angle can be switched between 2 positions according to the application.
Specifications of SU-21
-
- Product Model
- Single-Edged Saw
-
- Product Specifications
- Replaceable Blade Folding Type
-
- Blade Length(mm)
- 200 ~ 229
-
- Blade Length(mm)
- 210
-
- Compatible Blade Replacement
- Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for general wood cutting (SUB-21)/for ALC board ceramics siding (SUB-21S))/Replacement Blade for SK11 Replacement Blade Style Folding Saw 210 mm (for PVC bamboo cutting (SUB-21P)/for general wood fine cutting (SUB-21F))
-
- Product Categories
- Main Body
-
- Use
- Cutting work for general wood.
-
- Product Width(mm)
- 65
-
- Product Height(mm)
- 443
-
- Product Depth(mm)
- 20
-
- Mass(g)
- 260
-
- Function 1
- Special U-cut teeth set enables smooth discharge of dust and improves the cut quality.
-
- Function 2
- Tough against rust, tar does not stick, hard chrome plating finish.
-
- Function 3
- Sharpness is achieved by cutting edge impact-hardening and it lasts longer.
-
- Function 4
- Blade doesn't have teeth so delivers an extremely beautiful cutting edge.
-
- Function 5
- The blade can be easily replaced by removing only one screw.
-
- Precautions 1
- Please secure sufficient work space and confirm safety of surroundings.
-
- Precautions 2
- When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
-
- Precautions 3
- Please be careful not to pinch your finger when folding.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 598.94
|
SAWS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?