(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Saw MAP

Multipurpose Saw MAP

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 230.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292104241
4977292104258
4977292104265
4977292104272
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Specifications Blade Length
(mm)
Other Blade Length
(mm)
Compatible Models Product Categories Quantity Use Material Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Features Specifications Function 1 Function 2 Function 3

฿ 749.88

SAWS 1 Piece(s) Quote Replaceable Blade Type - - - - Main Body - Cutting wood, plastic, metal, new construction materials, and ALC. Grip Part: Aluminum Die Casting 115 400 20 440 - M Plate Application: For Metalworking (Cutting of Soft Iron/Brass/Lead Pipe/Aluminum/Copper, etc.)/A Plate Application: For ALC (ALC Cutting) (Cutting of Rebar within ALC)/P Plate Application: For PVC (Cutting of PVC Pipe/Woodworking/New Construction Materials/Plastic, etc.) Comes with spare blades having different purposes, so it can be used for various tasks. The angle can be changed between 3 levels. Sturdy and Light Aluminum Handle.

฿ 282.21

SAWS 1 Piece(s) Quote - 230 ~ 259 Option 250 Universal saw MAP Replacement Blade 2 pcs. Cutting of woodwork, new construction materials, plastic, PVC pipe, etc. - 33 300 3 120 It is an exclusive replacement blade for a universal saw MAP. - It is a blade for PVC that can be used by setting to a universal saw MAP. - -

฿ 264.13

SAWS 1 Piece(s) Quote - 230 ~ 259 Option 250 Universal saw MAP Replacement Blade 2 pcs. For cutting of soft iron, brass, lead, aluminum, copper, etc. - 33 300 3 120 It is an exclusive replacement blade for a universal saw MAP. - It is a blade for metal that can be used by setting to a universal saw MAP. - -

฿ 230.94

SAWS 1 Piece(s) Quote - 290 ~ 319 Option 300 Universal saw MAP Replacement Blade 1 pc. Cutting ALC, etc. - 35 350 2 100 It is an exclusive replacement blade for a universal saw MAP. - It is a blade for metal that can be used by setting to a universal saw MAP. Double-edge type for ALC and metalwork (for cutting reinforcing steel inside ALC). -

Basic Specifications

  • Product Model
    Other Saws
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Product Description

3 replacement blade types enable a wide range of materials to be cut.

Part Number
4977292104241
4977292104258
4977292104265
4977292104272
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Specifications Blade Length
(mm)
Other Blade Length
(mm)
Compatible Models Product Categories Quantity Use Material Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Mass
(g)
Features Specifications Function 1 Function 2 Function 3

฿ 749.88

SAWS 1 Piece(s) Quote Replaceable Blade Type - - - - Main Body - Cutting wood, plastic, metal, new construction materials, and ALC. Grip Part: Aluminum Die Casting 115 400 20 440 - M Plate Application: For Metalworking (Cutting of Soft Iron/Brass/Lead Pipe/Aluminum/Copper, etc.)/A Plate Application: For ALC (ALC Cutting) (Cutting of Rebar within ALC)/P Plate Application: For PVC (Cutting of PVC Pipe/Woodworking/New Construction Materials/Plastic, etc.) Comes with spare blades having different purposes, so it can be used for various tasks. The angle can be changed between 3 levels. Sturdy and Light Aluminum Handle.

฿ 282.21

SAWS 1 Piece(s) Quote - 230 ~ 259 Option 250 Universal saw MAP Replacement Blade 2 pcs. Cutting of woodwork, new construction materials, plastic, PVC pipe, etc. - 33 300 3 120 It is an exclusive replacement blade for a universal saw MAP. - It is a blade for PVC that can be used by setting to a universal saw MAP. - -

฿ 264.13

SAWS 1 Piece(s) Quote - 230 ~ 259 Option 250 Universal saw MAP Replacement Blade 2 pcs. For cutting of soft iron, brass, lead, aluminum, copper, etc. - 33 300 3 120 It is an exclusive replacement blade for a universal saw MAP. - It is a blade for metal that can be used by setting to a universal saw MAP. - -

฿ 230.94

SAWS 1 Piece(s) Quote - 290 ~ 319 Option 300 Universal saw MAP Replacement Blade 1 pc. Cutting ALC, etc. - 35 350 2 100 It is an exclusive replacement blade for a universal saw MAP. - It is a blade for metal that can be used by setting to a universal saw MAP. Double-edge type for ALC and metalwork (for cutting reinforcing steel inside ALC). -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1