(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Saw Blade 1 Pc

Replaceable Blade Type Saw Blade 1 Pc

You can add up to 6 items to the comparison list.

Loading...

Specifications of 4977292100175

  • Product Model
    Other Saws
  • Blade Length(mm)
    260 ~ 289
  • Other
    Option
  • Blade Length(mm)
    260
  • Blade Thickness(mm)
    0.6
  • Compatible Models
    SK11 Replacement Blade Style Saw (EBS-260G/260T/250/260II/300/350GL/250GP/240GB/270GK/240GS/S-260-OR/S-270-OR)
  • Product Categories
    Replacement Blade
  • Quantity
    1 pc.
  • Use
    Replacement saw blade.
  • Product Width(mm)
    63
  • Product Height(mm)
    300
  • Product Depth(mm)
    1
  • Mass(g)
    80
  • Function 1
    As a common replacement blade, it can also be used as a detachable blade for rotating saws from other companies (0.6 mm thickness).
  • Function 2
    The saw blade is finished with a clear coating, so it does not readily rust.
  • Function 3
    Highly durable with long lasting sharpness.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
Part Number
4977292100175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239.96

SAWS 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Other Saws
  • Blade Length(mm)
    260 ~ 289
  • Other
    Option
  • Blade Length(mm)
    260
  • Blade Thickness(mm)
    0.6
  • Compatible Models
    SK11 Replacement Blade Style Saw (EBS-260G/260T/250/260II/300/350GL/250GP/240GB/270GK/240GS/S-260-OR/S-270-OR)
  • Product Categories
    Replacement Blade
  • Quantity
    1 pc.
  • Use
    Replacement saw blade.
  • Product Width(mm)
    63
  • Product Height(mm)
    300
  • Product Depth(mm)
    1
  • Mass(g)
    80
  • Function 1
    As a common replacement blade, it can also be used as a detachable blade for rotating saws from other companies (0.6 mm thickness).
  • Function 2
    The saw blade is finished with a clear coating, so it does not readily rust.
  • Function 3
    Highly durable with long lasting sharpness.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Product Description

Includes 1 replaceable blade type saw blade.

Specifications of 4977292100175

  • Product Model
    Other Saws
  • Blade Length(mm)
    260 ~ 289
  • Other
    Option
  • Blade Length(mm)
    260
  • Blade Thickness(mm)
    0.6
  • Compatible Models
    SK11 Replacement Blade Style Saw (EBS-260G/260T/250/260II/300/350GL/250GP/240GB/270GK/240GS/S-260-OR/S-270-OR)
  • Product Categories
    Replacement Blade
  • Quantity
    1 pc.
  • Use
    Replacement saw blade.
  • Product Width(mm)
    63
  • Product Height(mm)
    300
  • Product Depth(mm)
    1
  • Mass(g)
    80
  • Function 1
    As a common replacement blade, it can also be used as a detachable blade for rotating saws from other companies (0.6 mm thickness).
  • Function 2
    The saw blade is finished with a clear coating, so it does not readily rust.
  • Function 3
    Highly durable with long lasting sharpness.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
Part Number
4977292100175
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 239.96

SAWS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1