(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replaceable Blade Type Saw 260 HON FUJI MAKI

Replaceable Blade Type Saw 260 HON FUJI MAKI

You can add up to 6 items to the comparison list.

Loading...

Specifications of EBS-260T

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Grip
    Wisteria
  • Blade Length(mm)
    260 ~ 289
  • Blade Length(mm)
    260
  • Blade Thickness(mm)
    0.6
  • Compatible Blade Replacement
    Replacement Blade for SK11 Replacement Blade Style Saw (EBSB-260/250/260II/300/350GL/250GP/240GB/270GK/240GS)
  • Product Categories
    Main Body
  • Use
    Cutting work for general wood plywood, laminated wood, hardwood, etc.
  • Product Width(mm)
    70
  • Product Height(mm)
    620
  • Product Depth(mm)
    23
  • Mass(g)
    180
  • Function 1
    The saw blade is finished with a clear coating, so it does not readily rust.
  • Function 2
    As a common replacement blade, it can also be used as a detachable replacement rotating blade from other companies (0.6 mm thickness).
  • Function 3
    Highly durable with long lasting sharpness.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
Part Number
EBS-260T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 484.57

SAWS 1 Piece(s) Quote

Basic Specifications

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Grip
    Wisteria
  • Blade Length(mm)
    260 ~ 289
  • Blade Length(mm)
    260
  • Blade Thickness(mm)
    0.6
  • Compatible Blade Replacement
    Replacement Blade for SK11 Replacement Blade Style Saw (EBSB-260/250/260II/300/350GL/250GP/240GB/270GK/240GS)
  • Product Categories
    Main Body
  • Use
    Cutting work for general wood plywood, laminated wood, hardwood, etc.
  • Product Width(mm)
    70
  • Product Height(mm)
    620
  • Product Depth(mm)
    23
  • Mass(g)
    180
  • Function 1
    The saw blade is finished with a clear coating, so it does not readily rust.
  • Function 2
    As a common replacement blade, it can also be used as a detachable replacement rotating blade from other companies (0.6 mm thickness).
  • Function 3
    Highly durable with long lasting sharpness.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.

Product Description

The impulse hardened blade maintains sharpness for a long time.

Specifications of EBS-260T

  • Product Model
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material: Grip
    Wisteria
  • Blade Length(mm)
    260 ~ 289
  • Blade Length(mm)
    260
  • Blade Thickness(mm)
    0.6
  • Compatible Blade Replacement
    Replacement Blade for SK11 Replacement Blade Style Saw (EBSB-260/250/260II/300/350GL/250GP/240GB/270GK/240GS)
  • Product Categories
    Main Body
  • Use
    Cutting work for general wood plywood, laminated wood, hardwood, etc.
  • Product Width(mm)
    70
  • Product Height(mm)
    620
  • Product Depth(mm)
    23
  • Mass(g)
    180
  • Function 1
    The saw blade is finished with a clear coating, so it does not readily rust.
  • Function 2
    As a common replacement blade, it can also be used as a detachable replacement rotating blade from other companies (0.6 mm thickness).
  • Function 3
    Highly durable with long lasting sharpness.
  • Precautions 1
    Please secure sufficient work space and confirm safety of surroundings.
  • Precautions 2
    When replacing the blade, wear protective gloves and look for potential warning signs before continuing for extra safety.
Part Number
EBS-260T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 484.57

SAWS 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1