1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Needle Set (Part Number)

SKJ TOOL

Needle Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 900.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Powerful peeling in detailed areas.

Part Number
AHM-NDC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 900.35

SKJ TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Related Accessories Function 1 Replacement Needle for Optional Needle Scale Head (4977292439985) Applicable Models SK11 Air Hammer (AHM-661K/AHM-881K)
Size Diameter 125 mm x Diameter 27 mm / Needle Length 125 mm x Needle Diameter 3 mm Tip Shape 12 Pcs. Needle Material Special Steel / Other
Function 2 Can be easily attached by being simply screwed into the main body. Function 3 Optimal for removal of rust, paint and weld bead in the ironwork industry, for concrete leveling in the construction industry, for paint removal in the painting industry, etc. Precautions 1 Wear protective gear including protective glasses and leather gloves when using.
Precautions 2 Although this product has been heat treated, do not subject it to excessive loads while it bites into broken materials. Precautions 3 Needle set cannot be used alone. This is a replacement need for the separately sold needle scale head. Product Width(mm) 25
Product Height(mm) 125 Product Length(mm) 25 Product Weight(g) 140

Please check the type/dimensions/specifications of the part AHM-NDC in the Needle Set series.